目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2535 - Hose nipples
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2535.prj},{NB=2535 - 6},{DD2=10},{DD3=G1/8},{L1=40},{SW=6},{DD6=6},{M=9.728}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
DD2
[mm]
DD3
ⁿ/ₐ
L1
[mm]
SW
[mm]
DD6
[mm]
2535 - 6
10
G1/8
40
6
6
2535 - 9
13
G1/4
50
8
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表