目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2525 - Extension nippels
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2525.prj},{NB=2525 - 13 x 150},{DD3=9},{DD6=14},{L2=22},{SW=15},{DD5=13},{L1=150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DD3
d3
ⁿ/ₐ
DD6
d6
ⁿ/ₐ
L2
[mm]
SW
[mm]
DD5
d5
[mm]
L1
[mm]
2525 - 9 x 120
6
10
21
11
9
120
2525 - 9 x 240
6
10
21
11
9
240
2525 - 9 x 360
6
10
21
11
9
360
2525 - 13 x 150
9
14
22
15
13
150
2525 - 13 x 300
9
14
22
15
13
300
2525 - 13 x 450
9
14
22
15
13
450
2525 - 19 x 500
13
21
35
22
19
500
2525 - 19 x 800
13
21
35
22
19
800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表