目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3463 - Locking screws with engaged surface
Kern
Standard parts for injection, compression moulds and diecasting tools
Accessories
Powered by
CAD模型選擇
{kern/moulds/accessories/3463.prj},{NB=3463 - M8 x 16},{IDNR=},{Z=4},{DDPP=5.5},{SW=4},{DD1=M8},{DD1NDM=8.000},{L1=16},{L1X=16,20,25,30},{W=120.000},{T=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
Z
[mm]
DDPP
[mm]
SW
[mm]
DD1
ⁿ/ₐ
3463 - M4 x 10
2
2.5
2
M4
3463 - M6 x 12
3
4.0
3
M6
3463 - M8 x 16
4
5.5
4
M8
3463 - M10 x 20
5
7.0
5
M10
3463 - M12 x 30
6
8.5
6
M12
3463 - M16 x 40
8
12.0
8
M16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表