目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3410.4 - Compression springs - Extra heavy load
Kern
Standard parts for stamping and punching dies
Springs and elastomers
Powered by
CAD模型選擇
{kern/dies/springs_and_elastomers/3410_p4.prj},{NB=3410.4 - 25 x 139(0)},{IDNR=},{SX=0},{F1=1640},{S1=24},{F2=1929},{S2=28},{FN=2412},{SN=35},{FBL=3280},{SBL=48},{CC=68.9},{DD2=12.5},{DD1=25.0},{LO=139},{DE1=24.400},{B=5.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
F1
Long life
[N]
S1
Long life (17%LO)
[mm]
F2
Medium life
[N]
S2
Medium life (20%LO)
[mm]
FN
Max. permitted deflection
[N]
SN
Max. permitted deflection (25%LO)
[mm]
FBL
[N]
SBL
[mm]
CC
[N/mm]
DD2
d2
[mm]
DD1
d1
[mm]
LO
Lo
[mm]
3410.4 - 10 x 25
158
4
184
5
232
6
283
8
36.8
5.0
10.0
25
3410.4 - 10 x 32
151
5
179
6
223
8
296
11
27.9
5.0
10.0
32
3410.4 - 10 x 38
154
7
180
8
225
10
299
13
23.7
5.0
10.0
38
3410.4 - 10 x 44
144
8
169
9
211
11
265
14
19.2
5.0
10.0
44
3410.4 - 10 x 51
144
9
168
10
211
13
267
16
16.5
5.0
10.0
51
3410.4 - 10 x 64
144
11
169
13
211
16
269
20
13.2
5.0
10.0
64
3410.4 - 10 x 76
141
13
166
15
207
19
275
25
10.9
5.0
10.0
76
3410.4 - 10 x 305
135
52
159
61
198
76
288
111
2.6
5.0
10.0
305
3410.4 - 12.5 x 25
252
4
293
5
369
6
474
8
58.5
6.3
12.5
25
3410.4 - 12.5 x 32
237
5
281
6
351
8
435
10
43.9
6.3
12.5
32
3410.4 - 12.5 x 38
234
7
274
8
342
10
464
13
36.0
6.3
12.5
38
3410.4 - 12.5 x 44
227
8
267
9
333
11
427
14
30.3
6.3
12.5
44
3410.4 - 12.5 x 51
228
9
267
10
335
13
456
17
26.2
6.3
12.5
51
3410.4 - 12.5 x 64
231
11
271
13
339
16
445
21
21.2
6.3
12.5
64
3410.4 - 12.5 x 76
221
13
260
15
325
19
451
26
17.1
6.3
12.5
76
3410.4 - 12.5 x 89
219
15
258
18
323
22
457
32
14.5
6.3
12.5
89
3410.4 - 12.5 x 305
223
52
262
61
328
76
479
111
4.3
6.3
12.5
305
3410.4 - 16 x 25
507
4
590
5
743
6
100
9
118.0
8.0
16.0
25
3410.4 - 16 x 32
481
5
570
6
712
8
979
11
89.0
8.0
16.0
32
3410.4 - 16 x 38
469
7
548
8
685
10
952
13
72.1
8.0
16.0
38
3410.4 - 16 x 44
457
8
536
9
670
11
895
15
60.9
8.0
16.0
44
3410.4 - 16 x 51
455
9
533
10
669
13
926
18
52.3
8.0
16.0
51
3410.4 - 16 x 64
449
11
527
13
659
16
902
22
41.2
8.0
16.0
64
3410.4 - 16 x 76
440
13
518
15
648
19
948
28
34.1
8.0
16.0
76
3410.4 - 16 x 89
445
15
525
18
658
22
920
31
29.5
8.0
16.0
89
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表