目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1286.2 A - Prismatic guides steel, sliding blocks, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1286_p2_a.prj},{NB=1286.2 - 300 x FormA(44)},{IDNR=},{EE=195},{EE1=125},{HH=44},{HH1=47},{HH2=15},{HH3=35},{TT=20},{TT1=8},{DD=20},{DD1=13.5},{DD3=12},{BB=65},{L=300},{FORM=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EE
e
[mm]
EE1
e1
[mm]
HH
h
[mm]
HH1
h1
[mm]
HH2
h2
[mm]
HH3
h3
[mm]
TT
t
[mm]
TT1
t1
[mm]
DD
d
[mm]
DD1
d1
[mm]
DD3
d3
[mm]
BB
b
[mm]
L
[mm]
FORM
Form
[mm]
1286.2 - 150 x FormA
45
50
44
47
15
35
20
8
20
13.5
12
65
150
A
1286.2 - 200 x FormA
95
75
44
47
15
35
20
8
20
13.5
12
65
200
A
1286.2 - 250 x FormA
145
100
44
47
15
35
20
8
20
13.5
12
65
250
A
1286.2 - 300 x FormA
195
125
44
47
15
35
20
8
20
13.5
12
65
300
A
1286.2 - 150 x FormA
45
50
52
57
24
60
15
15
26
17.5
16
125
150
A
1286.2 - 200 x FormA
95
75
52
57
24
60
15
15
26
17.5
16
125
200
A
1286.2 - 250 x FormA
145
100
52
57
24
60
15
15
26
17.5
16
125
250
A
1286.2 - 300 x FormA
195
125
52
57
24
60
15
15
26
17.5
16
125
300
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表