目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1269 ISO - Clamps with screw
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1269_iso.prj},{NB=1269 ISO - M(6.3)},{IDNR=},{B=20},{L=20},{H=10},{DD1=7.0},{DD2=11.0},{TT1=7.0},{TT2=6.3},{TT3=5},{TT4=7.5},{M=6x16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
B
[mm]
L
[mm]
H
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
TT1
t1
[mm]
TT2
t2
[mm]
TT3
t3
[mm]
TT4
t4
[mm]
M
ⁿ/ₐ
1269 ISO - M
20
20
10
7.0
11.0
7.0
6.3
5
7.5
6x16
1269 ISO - M
32
32
16
11.5
17.5
11.5
10.0
10
11.0
10x20
1269 ISO - M
32
32
16
11.5
17.5
11.5
6.0
10
11.0
10x20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表