目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1200.2 ISO - Guide pillars
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1200_p2_iso.prj},{NB=ISO 1200.2 - 30 x 125},{L2=6},{DD1=30},{L1=125},{DD1X=30,32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
L2
[mm]
DD1
d1
[mm]
L1
[mm]
ISO 1200.2 - 10 x 90
3
10
90
ISO 1200.2 - 11 x 90
3
11
90
ISO 1200.2 - 12 x 90
3
12
90
ISO 1200.2 - 10 x 100
3
10
100
ISO 1200.2 - 11 x 100
3
11
100
ISO 1200.2 - 12 x 100
3
12
100
ISO 1200.2 - 10 x 112
3
10
112
ISO 1200.2 - 11 x 112
3
11
112
ISO 1200.2 - 12 x 112
3
12
112
ISO 1200.2 - 10 x 125
3
10
125
ISO 1200.2 - 11 x 125
3
11
125
ISO 1200.2 - 12 x 125
3
12
125
ISO 1200.2 - 10 x 140
3
10
140
ISO 1200.2 - 11 x 140
3
11
140
ISO 1200.2 - 12 x 140
3
12
140
ISO 1200.2 - 15 x 90
3
15
90
ISO 1200.2 - 16 x 90
3
16
90
ISO 1200.2 - 15 x 100
3
15
100
ISO 1200.2 - 16 x 100
3
16
100
ISO 1200.2 - 15 x 112
3
15
112
ISO 1200.2 - 16 x 112
3
16
112
ISO 1200.2 - 15 x 125
3
15
125
ISO 1200.2 - 16 x 125
3
16
125
ISO 1200.2 - 15 x 140
3
15
140
ISO 1200.2 - 16 x 140
3
16
140
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表