目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1361 B - Ball lock stepped punches - heavy duty, shapes
Kern
Standard parts for stamping and punching dies
Cutting Elements
Powered by
CAD模型選擇
{kern/dies/cutting_elements/1361_b.prj},{NB=1361 - 13 x 71/Typ01 x 5 x 10 x 0},{IDNR=},{DD5=12},{DD1=13},{L1=71},{L1X=71,80,90,100,110,125,150},{AA=5.00},{AAX=[5.00:12.99]},{L2=10},{L2X=10,13,19},{TYP=01},{ALPHA=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DD5
Diameter=d5
[mm]
DD1
Diameter=d1
[mm]
TYP
Typ
ⁿ/ₐ
ALPHA
Alpha
[°]
1361 - 10 x 71/Typ01 x 4 ...
10
10
01
0
1361 - 13 x 71/Typ01 x 5 ...
12
13
01
0
1361 - 16 x 71/Typ01 x 8 ...
12
16
01
0
1361 - 20 x 71/Typ01 x 12...
12
20
01
0
1361 - 25 x 80/Typ01 x 16...
12
25
01
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表