magyar
italiano
polski
English
Ensat®-SBKI - Threaded insert, self tapping with cutting bores – for application in metal
Kerb-Konus
Threaded inserts for metal
Ensat®
Powered by
CAD模型選擇
{kerb_konus/ds20/ensat/ensat_sbki_3073.prj},{NB=KerbKonus 308300060110},{AX=6.0},{E=10.0},{P=1.25},{PX=1.25},{E1=13.0},{K=1.5},{B=13.5},{SB=3.2},{KL=1.5},{ZD=9.0},{SW=4.9},{T=15.0},{KHA=0.9},{KHE=1.5},{SBH=2.5},{ESX=8.9},{ESHX=2.5},{ARTNRX=308300060},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{MAT=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External thread
[mm]
P
Pitch
[mm]
PX
k. A.
[mm]
E1
Head diameter
[mm]
K
Head hight
[mm]
B
Length
[mm]
SW
Hexagon
[mm]
T
Minimum borehole depth for blind holes
[mm]
L
Bore hole diameter (guideline value)
[mm]
KerbKonus 307300050110
307300050110
M5
8.0
1.00
1.01
11.0
1.0
8.0
4.1
9.0
7.6 - 7.7
KerbKonus 308300050110
308300050110
M5
8.0
1.00
1.01
11.0
1.0
11.0
4.1
13.0
7.6 - 7.7
KerbKonus 307300060110
307300060110
M6
10.0
1.25
1.25
13.0
1.5
9.5
4.9
10.0
9.5 - 9.6
KerbKonus 308300060110
308300060110
M6
10.0
1.25
1.25
13.0
1.5
13.5
4.9
15.0
9.5 - 9.6
KerbKonus 307300080110
307300080110
M8
12.0
1.50
1.51
15.0
1.5
10.5
6.6
11.0
11.3 - 11.5
KerbKonus 308300080110
308300080110
M8
12.0
1.50
1.51
15.0
1.5
15.5
6.6
17.0
11.3 - 11.5
KerbKonus 307300100110
307300100110
M10
14.0
1.50
1.51
17.0
1.5
11.5
8.3
13.0
13.3 - 13.5
KerbKonus 308300100110
308300100110
M10
14.0
1.50
1.51
17.0
1.5
19.5
8.3
22.0
13.3 - 13.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表