KL201FH
KANA (片山链条株式会社)
胀套
Powered by
CAD模型選擇
{kana/kana_lock/kl201fh_asmtab.prj},{NB=KL201FH 42x75},{TYPE=KL201FH},{SD=42},{D=75},{L=48},{L3=40},{L2=29},{L1=24},{D1=83},{N=9},{CS=M8 x 30},{NDM=8},{TL=30.000},{TDP=60.000},{SHD=13.000},{SHD1=10.229},{SSW=6.000},{PPATH=kl201fh/kl201fh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
SD
Bore diameter
[mm]
D
[mm]
L
[mm]
L3
[mm]
L2
[mm]
L1
[mm]
D1
[mm]
N
Number of screws
ⁿ/ₐ
CS
Clamping screw
ⁿ/ₐ
KL201FH 19x47
KL201FH
19
47
38
32
24
20
53
6
M6 x 25
KL201FH 20x47
KL201FH
20
47
38
32
24
20
53
6
M6 x 25
KL201FH 22x47
KL201FH
22
47
38
32
24
20
53
6
M6 x 25
KL201FH 24x50
KL201FH
24
50
38
32
24
20
56
7
M6 x 25
KL201FH 25x50
KL201FH
25
50
38
32
24
20
56
7
M6 x 25
KL201FH 28x55
KL201FH
28
55
38
32
24
20
62
7
M6 x 25
KL201FH 30x55
KL201FH
30
55
38
32
24
20
62
7
M6 x 25
KL201FH 32x60
KL201FH
32
60
38
32
24
20
68
9
M6 x 25
KL201FH 35x60
KL201FH
35
60
38
32
24
20
68
9
M6 x 25
KL201FH 38x65
KL201FH
38
65
38
32
24
20
73
9
M6 x 25
KL201FH 40x65
KL201FH
40
65
38
32
24
20
73
9
M6 x 25
KL201FH 42x75
KL201FH
42
75
48
40
29
24
83
9
M8 x 30
KL201FH 45x75
KL201FH
45
75
48
40
29
24
83
9
M8 x 30
KL201FH 48x80
KL201FH
48
80
48
40
29
24
88
9
M8 x 30
KL201FH 50x80
KL201FH
50
80
48
40
29
24
88
9
M8 x 30
KL201FH 55x85
KL201FH
55
85
48
40
29
24
94
10
M8 x 30
KL201FH 60x90
KL201FH
60
90
48
40
29
24
99
10
M8 x 30
KL201FH 65x95
KL201FH
65
95
48
40
29
24
104
12
M8 x 30
KL201FH 70x110
KL201FH
70
110
62
52
37
30
119
10
M10 x 40
KL201FH 75x115
KL201FH
75
115
62
52
37
30
124
10
M10 x 40
KL201FH 80x120
KL201FH
80
120
62
52
37
30
129
10
M10 x 40
KL201FH 85x125
KL201FH
85
125
62
52
37
30
134
12
M10 x 40
KL201FH 90x130
KL201FH
90
130
62
52
37
30
139
12
M10 x 40
KL201FH 95x135
KL201FH
95
135
62
52
37
30
144
14
M10 x 40
KL201FH 100x145
KL201FH
100
145
74
64
46
39
154
15
M10 x 40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表