目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
With aligning seat washer
Jtekt North America
Thrust ball bearings
Single direction thrust ball bearings
Powered by
CAD模型選擇
{jtekt/thrust_ball_bearings/single_direction_tbb/sdtbb_asw_asmtab.prj},{NB=53415U},{DESIGNATION=53415U},{SERIES=},{TYPE=40},{SD=75},{D=160},{D1=160},{T=65},{T1OLD=69},{T2=75},{ROLD=2},{SD1=78},{CR=315},{CO=560},{CU=23.3},{NG=880},{NO=1350},{SR=3},{RR=0},{A=42},{C=21},{D2=115},{D3=165},{BD=30},{PCD=118},{T3=20},{T4=24},{SHAPE=12-C},{NOB=10},{VS=3},{PPATH=single_directions_thrust_ball_bearings/sdtbb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
D1
D1 - Outside Diameter
[mm]
T2
T2 - Total Bearing Width
[mm]
R
r - Radius
[mm]
SD1
SD1 - Inside Diameter
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
53200U
53200U
10
26
26
13
0.6
12
15.8
17.1
0.770
5700
8800
53201U
53201U
12
28
28
13
0.6
14
16.5
19.0
0.860
5400
8300
53202U
53202U
15
32
32
15
0.6
17
20.8
24.8
1.10
4900
7500
53203U
53203U
17
35
35
15
0.6
19
21.5
27.3
1.25
4900
7500
53204U
53204U
20
40
40
17
0.6
22
27.9
37.7
1.70
3900
6000
53205U
53205U
25
47
47
19
0.6
27
34.6
50.4
2.30
3600
5500
53305U
53305U
25
52
52
22
1.0
27
44.7
61.4
2.75
3100
4800
53405U
53405U
25
60
60
29
1.0
27
69.5
89.4
4.05
2600
4000
53206U
53206U
30
52
52
20
0.6
32
36.7
58.2
2.65
3400
5200
53306U
53306U
30
60
60
25
1.0
32
53.5
78.7
3.55
2700
4200
53406U
53406U
30
70
70
33
1.0
32
91.0
126
5.70
2200
3400
53207U
53207U
35
62
62
22
1.0
37
48.9
78.2
3.55
2900
4500
53307U
53307U
35
68
68
28
1.0
37
69.3
105
4.75
2400
3700
53407U
53407U
35
80
80
37
1.1
37
109
155
7.00
1900
2900
53208U
53208U
40
68
68
23
1.0
42
58.7
98.3
4.45
2700
4200
53308U
53308U
40
78
78
31
1.0
42
86.6
135
6.05
2100
3300
53408U
53408U
40
90
90
42
1.1
42
141
205
9.25
1700
2600
53209U
53209U
45
73
73
24
1.0
47
59.7
105
4.75
2600
4000
53309U
53309U
45
85
85
33
1.0
47
100
163
7.40
1900
3000
53409U
53409U
45
100
100
46
1.1
47
162
242
10.9
1500
2300
53210U
53210U
50
78
78
26
1.0
52
60.6
111
5.05
2300
3600
53310U
53310U
50
95
95
37
1.1
52
121
202
9.10
1800
2700
53410U
53410U
50
110
110
50
1.5
52
185
283
12.8
1400
2100
53211U
53211U
55
90
90
30
1.0
57
86.7
159
7.20
2100
3200
53311U
53311U
55
105
105
42
1.1
57
149
246
11.1
1600
2400
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表