目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Adapter assemblies
Jtekt North America
Spherical roller bearings
Powered by
CAD模型選擇
{jtekt/spherical_roller_bearings/adapter_assemblies_asmtab.prj},{NB=22240RHAK+H3140},{DESIGNATION=22240RHAK+H3140},{SD1=180},{D=360},{B=98.0},{ROLD=4},{CR=1 630},{CO=2030},{CU=146},{NG=940},{NO=1300},{B1=150},{SD2=250},{B2=32.0},{B3=0},{SE=SA},{SR=5.0},{DR=39.00},{PCD=281.48},{AL=10},{AL1=12},{AL2=0},{L=250.20},{K=266.90},{S=325.00},{LN=38.50},{L1=19.25},{ST=CAD-5},{NOB=19},{B4=29},{B5=18},{H=8.0},{SD=200},{D3=200},{M=194.0},{F1=20},{B6=2.5},{F=18},{D4=226},{D5=262},{F2=19},{PPATH=adapter_assemblies_asmtpl.prj},{D1=226},{VERS=0},{DP=0},{VIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD1
SD1 - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
B1
[mm]
SD2
[mm]
B2
[mm]
B3
[mm]
22205RHRK+H305X
22205RHRK+H305X
20
52
18.0
1.0
56.8
48.1
3.90
7000
9300
29
38
8.0
0
22206RHRK+H306X
22206RHRK+H306X
25
62
20.0
1.0
76.6
65.9
5.30
5900
7900
31
45
8.0
0
21306RHK+H306X
21306RHK+H306X
25
72
19.0
1.1
74.2
62.7
4.80
5200
7000
31
45
8.0
0
22207RHRK+H307X
22207RHRK+H307X
30
72
23.0
1.1
100
88.7
7.75
5000
6700
35
52
9.0
0
21307RHK+H307X
21307RHK+H307X
30
80
21.0
1.5
86.8
75.8
5.90
4500
6000
35
52
9.0
0
22208RHRK+H308X
22208RHRK+H308X
35
80
23.0
1.1
114
102
9.55
4500
6000
36
58
10.0
0
21308RHK+H308X
21308RHK+H308X
35
90
23.0
1.5
105
92.8
7.55
4100
5500
36
58
10.0
0
22308RHRK+H2308X
22308RHRK+H2308X
35
90
33.0
1.5
170
152
11.8
4100
5500
46
58
10.0
0
22209RHRK+H309X
22209RHRK+H309X
40
85
23.0
1.1
119
110
10.2
4200
5600
39
65
11.0
0
21309RHK+H309X
21309RHK+H309X
40
100
25.0
1.5
132
121
9.95
3600
4900
39
65
11.0
0
22309RHRK+H2309X
22309RHRK+H2309X
40
100
36.0
1.5
208
183
13.8
3700
4900
50
65
11.0
0
22210RHRK+H310X
22210RHRK+H310X
45
90
23.0
1.1
128
122
12.7
3900
5200
42
70
12.0
0
21310RHK+H310X
21310RHK+H310X
45
110
27.0
2.0
157
147
12.0
3300
4400
42
70
12.0
0
22310RHRK+H2310X
22310RHRK+H2310X
45
110
40.0
2.0
255
237
17.5
3300
4500
55
70
12.0
0
22211RHRK+H311X
22211RHRK+H311X
50
100
25.0
1.5
154
144
15.0
3400
4600
45
75
12.0
0
21311RHK+H311X
21311RHK+H311X
50
120
29.0
2.0
180
165
13.0
3000
4100
45
75
12.0
0
22311RHRK+H2311X
22311RHRK+H2311X
50
120
43.0
2.0
296
264
21.1
3000
4000
59
75
12.0
0
22212RHRK+H312X
22212RHRK+H312X
55
110
28.0
1.5
190
181
18.7
3100
4200
47
80
13.0
0
21312RHK+H312X
21312RHK+H312X
55
130
31.0
2.1
210
193
15.1
2800
3700
47
80
13.0
0
22312RHRK+H2312X
22312RHRK+H2312X
55
130
46.0
2.1
354
334
24.9
2800
3700
62
80
13.0
0
22213RHRK+H313X
22213RHRK+H313X
60
120
31.0
1.5
222
211
20.7
2900
3800
50
85
14.0
0
21313RHK+H313X
21313RHK+H313X
60
140
33.0
2.1
242
232
19.8
2600
3400
50
85
14.0
0
22313RHRK+H2313X
22313RHRK+H2313X
60
140
48.0
2.1
382
360
30.8
2600
3400
65
85
14.0
0
22215RHRK+H315X
22215RHRK+H315X
65
130
31.0
1.5
241
236
28.2
2600
3400
55
98
15.0
0
21315RHK+H315X
21315RHK+H315X
65
160
37.0
2.1
306
298
24.3
2200
3000
55
98
15.0
0
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表