目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
WJC,WJ - Inch Series - Radial Needle Roller Cage Assemblies
Jtekt North America
Needle Roller Bearings
Radial Needle Roller and Cage Assemblies
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/radial_needle_roller_cage_assemblies/wjc_wj.prj},{NB=WJ-283416},{DESIGNATION=WJ-283416},{SHAFT=1.75000000},{FWMM=44.450},{EWMM=53.975},{BCMM=25.40},{CRKN=52},{CRLBF=11700},{COKN=85.0},{COLBF=19100},{CU=13.4},{NG=6400},{NO=9900},{SMAXMM=44.450},{SMINMM=44.440},{HMAXMM=54.003},{HMINMM=53.985},{WTKG=0.084},{WTLBS=0.185},{A=1.7500},{B=2.1250},{C=1.000},{D=0.1975},{E=0.8750},{F=0.060},{G=0.1875},{H=0.866},{J=0.02},{Z=21},{K=1.998}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Assembly Designation
ⁿ/ₐ
SHAFT
Shaft Dia.
[Inch]
FW
Fw - Inside Diameter
[mm/INCH]
EW
Ew - Outer Diameter
[mm/INCH]
BC
Bc - Width
[mm/INCH]
CR
C - Dynamic Load Rating
[kN/lbf]
CO
C0 - Static Load Rating
[kN/lbf]
CU
Cu - Fatigue Load Limit
[kN]
NG
Speed Ratings - Grease
[r/min]
NO
Speed Ratings - Oil
[r/min]
SMAX
S - Max. for Mounting Dimensions
[mm/INCH]
SMIN
S - Min. for Mounting Dimensions
[mm/INCH]
HMAX
H - Max. for Mounting Dimensions
[mm/INCH]
HMIN
H - Min. for Mounting Dimensions
[mm/INCH]
WEIGHT
Approx. Wt.
[kg/lbs]
WJC-060806
WJC-060806
3/8
9.525 / 0.3750
12.700 / 0.5000
9.53 / 0.375
3.87 / 870
4.00 / 900
0.600
24000
37000
9.525 / 0.3750
9.520 / 0.3748
12.715 / 0.5006
12.705 / 0.5002
0.003 / 0.006
WJC-081008
WJC-081008
1/2
12.700 / 0.5000
15.875 / 0.6250
12.70 / 0.500
6.23 / 1400
8.01 / 1800
1.65
23000
35000
12.700 / 0.5000
12.692 / 0.4997
15.890 / 0.6256
15.880 / 0.6252
0.005 / 0.010
WJC-091108
WJC-091108
9/16
14.288 / 0.5625
17.463 / 0.6875
12.70 / 0.500
6.81 / 1530
9.25 / 2080
1.40
22000
34000
14.288 / 0.5625
14.280 / 0.5622
17.478 / 0.6881
17.468 / 0.6877
0.006 / 0.013
WJC-101208
WJC-101208
5/8
15.875 / 0.6250
19.050 / 0.7500
12.70 / 0.500
7.03 / 1580
9.96 / 2240
1.50
18000
27000
15.875 / 0.6250
15.867 / 0.6247
19.070 / 0.7508
19.058 / 0.7503
0.006 / 0.013
WJ-101410
WJ-101410
5/8
15.875 / 0.6250
22.225 / 0.8750
15.88 / 0.625
15.6 / 3510
17.8 / 3990
2.80
19000
29000
15.875 / 0.6250
15.867 / 0.6247
22.245 / 0.8758
22.233 / 0.8753
0.012 / 0.027
WJ-101414
WJ-101414
5/8
15.875 / 0.6250
22.225 / 0.8750
22.23 / 0.875
21.3 / 4780
26.4 / 5940
4.10
19000
29000
15.875 / 0.6250
15.867 / 0.6247
22.245 / 0.8758
22.233 / 0.8753
0.017 / 0.038
WJ-121616
WJ-121616
3/4
19.050 / 0.7500
25.400 / 1.0000
25.40 / 1.000
26.8 / 6020
37.2 / 8370
5.80
16000
24000
19.050 / 0.7500
19.040 / 0.7496
25.420 / 1.0008
25.408 / 1.0003
0.023 / 0.051
WJ-131714
WJ-131714
13/16
20.638 / 0.8125
26.988 / 1.0625
22.23 / 0.875
25.1 / 5650
35.0 / 7880
5.50
14000
22000
20.638 / 0.8125
20.627 / 0.8121
27.008 / 1.0633
26.995 / 1.0628
0.021 / 0.046
WJ-141816
WJ-141816
7/8
22.225 / 0.8750
28.575 / 1.1250
25.40 / 1.000
29.2 / 6570
43.5 / 9770
6.75
13000
20000
22.225 / 0.8750
22.215 / 0.8746
28.595 / 1.1258
28.583 / 1.1253
0.026 / 0.058
WJ-162112
WJ-162112
1
25.400 / 1.0000
33.338 / 1.3125
19.05 / 0.750
28.1 / 6320
37.1 / 8340
5.90
12000
18000
25.400 / 1.0000
25.390 / 0.9996
33.363 / 1.3135
33.348 / 1.3129
0.029 / 0.063
WJ-162116
WJ-162116
1
25.400 / 1.0000
33.338 / 1.3125
25.40 / 1.000
36.8 / 8270
52.5 / 11800
8.20
12000
18000
25.400 / 1.0000
25.390 / 0.9996
33.363 / 1.3135
33.348 / 1.3129
0.038 / 0.084
WJ-162120
WJ-162120
1
25.400 / 1.0000
33.338 / 1.3125
31.75 / 1.250
44.5 / 10000
67.2 / 15100
10.5
12000
18000
25.400 / 1.0000
25.390 / 0.9996
33.363 / 1.3135
33.348 / 1.3129
0.048 / 0.105
WJ-182416
WJ-182416
1 1/8
28.575 / 1.1250
38.100 / 1.5000
25.40 / 1.000
42.4 / 9520
57.8 / 13000
9.05
10000
16000
28.575 / 1.1250
28.565 / 1.1246
38.125 / 1.5010
38.110 / 1.5004
0.041 / 0.090
WJ-182420
WJ-182420
1 1/8
28.575 / 1.1250
38.100 / 1.5000
31.75 / 1.250
52 / 11700
74.7 / 16800
11.7
10000
16000
28.575 / 1.1250
28.565 / 1.1246
38.125 / 1.5010
38.110 / 1.5004
0.065 / 0.143
WJ-202612
WJ-202612
1 1/4
31.750 / 1.2500
41.275 / 1.6250
19.05 / 0.750
33.4 / 7520
43.7 / 9830
7.05
9300
14000
31.750 / 1.2500
31.740 / 1.2496
41.300 / 1.6260
41.285 / 1.6254
0.043 / 0.094
WJ-202616
WJ-202616
1 1/4
31.750 / 1.2500
41.275 / 1.6250
25.40 / 1.000
44.1 / 9910
62.3 / 14000
9.80
9300
14000
31.750 / 1.2500
31.740 / 1.2496
41.300 / 1.6260
41.285 / 1.6254
0.061 / 0.134
WJ-202620
WJ-202620
1 1/4
31.750 / 1.2500
41.275 / 1.6250
31.75 / 1.250
53.8 / 12100
81.0 / 18200
12.6
9300
14000
31.750 / 1.2500
31.740 / 1.2496
41.300 / 1.6260
41.285 / 1.6254
0.071 / 0.156
WJ-202624
WJ-202624
1 1/4
31.750 / 1.2500
41.275 / 1.6250
38.10 / 1.500
63.6 / 14300
99.6 / 22400
15.6
9300
14000
31.750 / 1.2500
31.740 / 1.2496
41.300 / 1.6260
41.285 / 1.6254
0.085 / 0.188
WJ-222816
WJ-222816
1 3/8
34.925 / 1.3750
44.450 / 1.7500
25.40 / 1.000
45.8 / 10300
67.2 / 15100
10.5
8300
13000
34.925 / 1.3750
34.915 / 1.3746
44.475 / 1.7510
44.460 / 1.7504
0.067 / 0.147
WJ-222820
WJ-222820
1 3/8
34.925 / 1.3750
44.450 / 1.7500
31.75 / 1.250
56 / 12600
87.2 / 19600
13.6
8300
13000
34.925 / 1.3750
34.915 / 1.3746
44.475 / 1.7510
44.460 / 1.7504
0.077 / 0.170
WJ-243016
WJ-243016
1 1/2
38.100 / 1.5000
47.625 / 1.8750
25.40 / 1.000
47.2 / 10600
71.6 / 16100
11.3
7600
12000
38.100 / 1.5000
38.090 / 1.4996
47.650 / 1.8760
47.635 / 1.8754
0.078 / 0.172
WJ-243020
WJ-243020
1 1/2
38.100 / 1.5000
47.625 / 1.8750
31.75 / 1.250
57.8 / 13000
93.0 / 20900
14.5
7600
12000
38.100 / 1.5000
38.090 / 1.4996
47.650 / 1.8760
47.635 / 1.8754
0.083 / 0.184
WJ-243024
WJ-243024
1 1/2
38.100 / 1.5000
47.625 / 1.8750
38.10 / 1.500
68.1 / 15300
114.8 / 25800
18.0
7600
12000
38.100 / 1.5000
38.090 / 1.4996
47.650 / 1.8760
47.635 / 1.8754
0.100 / 0.220
WJ-243028
WJ-243028
1 1/2
38.100 / 1.5000
47.625 / 1.8750
44.45 / 1.750
77.4 / 17400
135.7 / 30500
21.2
7600
12000
38.100 / 1.5000
38.090 / 1.4996
47.650 / 1.8760
47.635 / 1.8754
0.134 / 0.295
WJ-283412
WJ-283412
1 3/4
44.450 / 1.7500
53.975 / 2.1250
19.05 / 0.750
39.5 / 8870
59.6 / 13400
9.60
6400
9900
44.450 / 1.7500
44.440 / 1.7496
54.003 / 2.1261
53.985 / 2.1254
0.058 / 0.127
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表