G10xxzz - WADI Pipe thread Brass
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
WADI Pipe thread Brass
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/wadi_rohr_messing/g10xxzz.prj},{NB=101085},{ARTNR=101085},{NDMA=75.184},{L=18},{SW1=90},{EK1=97.0},{SW2=90},{EK2=97.0},{H=60.5},{STGEW=1123.0},{PACK=1},{TEMPV=-30},{VER=4},{SW11=7.00},{SW12=11.50},{RB=8.50},{R=1.50},{X1=35.50},{X2=89.00},{X3=8.50},{X4=35.50},{X5=1.07},{X6=0.50},{X7=37.60},{X8=1.00},{X9=55.00},{X10=80.00},{X11=1.50},{X12=0.31},{X13=0.96},{X14=0.00},{EF003712=3.175},{EF000368=18},{EF000177=90},{EF005466=48.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=1.0},{QUANTITYINT=1.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=101085},{A=G 2 1/2\"},{C=48 - 55},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATDR=-},{MATDA=CR/NBR},{MATDI=-},{MATO=NBR},{IP65=IP65},{TEMPH=100},{NORM1=CE},{NORM=UKCA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[Inch]
C
Clamping area
[mm]
L
Length of Thread
[mm]
SW1
Wrench size 1
[mm]
EK1
Corner dimension 1
[mm]
SW2
Wrench size 2
[mm]
EK2
Corner dimension 2
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATDR
Material Pressure ring
ⁿ/ₐ
MATDA
Material sealing ring outer
ⁿ/ₐ
MATDI
Material sealing ring inner
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP65
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
101611
101611
G 1/2"
8 - 15
8
24
27.7
24
27.7
29.5
32.1
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
50
IP65
-30
100
41331bd0-79bd-4fb4-8072-1...
102913
102913
G 1"
18 - 25.5
11
40
46.2
40
46.2
36.0
102.3
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
25
IP65
-30
100
8f4e9b16-4ed9-4aad-be43-7...
101060
101060
G 2"
40 - 49
11
64
73.9
64
73.9
46.0
301.8
Brass CuZn39Pb3, galvaniz...
Brass nickel-plated
CR/NBR
CR/NBR
NBR
5
IP65
-30
100
fc4db05e-914c-419a-b7b0-8...
101085
101085
G 2 1/2"
48 - 55
18
90
97.0
90
97.0
60.5
1123.0
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
6a2c256e-1d66-45d2-835e-f...
101086
101086
G 2 1/2"
53 - 60
18
90
97.0
90
97.0
60.5
965.6
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
ac481eb7-f9cd-4cb2-94fe-0...
101087
101087
G 3"
58 - 64
18
100
107.0
100
107.0
60.5
1384.6
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
9f753c03-db9a-4c5f-9788-a...
101088
101088
G 3"
63 - 69
18
100
107.0
100
107.0
60.5
1165.4
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
5e3e816d-e5e5-482a-b6bf-b...
101089
101089
G 4"
68 - 75
22
125
133.0
125
133.0
75.0
2751.1
Brass CuZn39Pb3, galvaniz...
-
CR/NBR
-
NBR
1
IP65
-30
100
d7aa37d7-3f24-4717-9507-8...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表