SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
For steel pipe
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_resin_roller_for_steel_pipe/scss_asmtab.prj},{NB=SCSS15A15C},{MAT=Steel, Black},{AX=15A},{BX=1/2B},{B=21.7},{L=15},{D=50},{D1=7},{R=6},{W=1.5},{X=18},{Y=10},{SMX=C},{A=15},{C=0.5},{NDM=6},{P=1.00},{P1=20},{PPATH=../with_resin_roller_for_steel_pipe/for_steel_pipe/assemblies/ssepc_fsp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
AX
Nominal number of pipe
ⁿ/ₐ
BX
Nominal number of pipe
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCSS06A15C
Steel,Black
6A
1/8B
10.5
15
35
7
6
1.5
10
6
M6 x P1
M6 x 18
SCSS06A15C
SCSS08A15C
Steel,Black
8A
1/4B
13.8
15
40
7
6
1.5
13
8
M6 x P1
M6 x 18
SCSS08A15C
SCSS10A15C
Steel,Black
10A
3/8B
17.3
15
45
7
6
1.5
15
8
M6 x P1
M6 x 20
SCSS10A15C
SCSS15A15C
Steel,Black
15A
1/2B
21.7
15
50
7
6
1.5
18
10
M6 x P1
M6 x 20
SCSS15A15C
SCSS20A15C
Steel,Black
20A
3/4B
27.2
15
55
7
6
1.5
20
10
M6 x P1
M6 x 25
SCSS20A15C
SCSS25A15C
Steel,Black
25A
1B
34.0
15
60
7
6
2.0
23
12
M6 x P1
M6 x 25
SCSS25A15C
SCSS32A18C
Steel,Black
32A
11/4B
42.7
18
75
9
7
3.0
28
14
M8 x P1.25
M8 x 30
SCSS32A18C
SCSS40A22C
Steel,Black
40A
11/2B
48.6
22
85
11
9
3.0
32
16
M10 x P1.5
M10 x 35
SCSS40A22C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表