您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N094 - Self lubricating bushings type ISO 9448 N094
Intercom
Standard Guide Elements
Guide bushes
collare_strisciamento
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/collare_strisciamento/n094.prj},{NB=N094320000},{TYPE=N094},{D1=32},{D2=48},{D3=53},{D4=56},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{L=75},{L1=30},{L2=4.5},{L3=7},{L4=23.0},{R=1.5},{STAFFETTA=M8},{SW=10.000},{X=5.000},{NDM=8.000},{KDM=6.647},{A1=8.870},{A2=2.300},{A3=2.300},{NDM1=6.466},{H=21.000},{DH=12.800},{HH=5.000},{H1=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D6
[mm]
D7
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
L4
[mm]
STAFFETTA
Clamps and screws
ⁿ/ₐ
N094190000
N094190000
N094
19
32
39
40
52
69.7
22.3
32.0
43
23
15.0
M6
N094200000
N094200000
N094
20
32
39
40
52
69.7
22.3
32.0
43
23
15.0
M6
N094240000
N094240000
N094
24
40
46
48
60
75.8
24.3
35.4
59
23
19.0
M6
N094250000
N094250000
N094
25
40
46
48
60
75.8
24.3
35.4
59
23
19.0
M6
N094300000
N094300000
N094
30
48
53
56
67
82.7
26.0
38.5
75
30
23.0
M8
N094320000
N094320000
N094
32
48
53
56
67
82.7
26.0
38.5
75
30
23.0
M8
N094380000
N094380000
N094
38
58
63
66
77
92.7
28.5
42.8
82
37
28.0
M8
N094400000
N094400000
N094
40
58
63
66
77
92.7
28.5
42.8
82
37
28.0
M8
N094480000
N094480000
N094
48
70
77
80
91
106.6
32.0
48.8
97
47
34.0
M8
N094500000
N094500000
N094
50
70
77
80
91
106.6
32.0
48.8
97
47
34.0
M8
N094630000
N094630000
N094
63
85
92
95
106
121.5
35.8
55.3
116
60
41.5
M8
N094800000
N094800000
N094
80
105
115
118
129
144.4
41.5
65.3
120
60
52.0
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表