RKF - Flanged Mounting Bolts, Steel, Connecting Element for Mounting Clamps
Inocon
1 Connecting
1D Connecting accessories
RKF
Powered by
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/rkf/gn_480.prj},{NB=Flanschbolzen RKF-12-39},{PARTNUMBER=RKF-12-39},{D1=12},{L1=39},{L11=39.0},{B=16},{D2=38.0},{D3=M5},{D3X=2.75},{HOLE=10},{L2=8},{L3=2.5},{M=27},{V=3.000},{L1X=22,39},{WEIGHT=0.0640},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
h9
[mm]
L1
[mm]
B
[mm]
D2
[mm]
D3
for screw
ⁿ/ₐ
L2
[mm]
L3
[mm]
M
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flanged Mounting Bolt RKF...
RKF-8-18
8
18
14
31.5
M4
6
2.0
22
0.0230
76090000
YES
Flanged Mounting Bolt RKF...
RKF-8-32
8
32
14
31.5
M4
6
2.0
22
0.0400
76090000
YES
Flanged Mounting Bolt RKF...
RKF-10-21
10
21
16
38.0
M5
8
2.5
27
0.0430
76090000
YES
Flanged Mounting Bolt RKF...
RKF-10-37
10
37
16
38.0
M5
8
2.5
27
0.0520
76090000
YES
Flanged Mounting Bolt RKF...
RKF-12-22
12
22
16
38.0
M5
8
2.5
27
0.0490
76090000
YES
Flanged Mounting Bolt RKF...
RKF-12-39
12
39
16
38.0
M5
8
2.5
27
0.0640
76090000
YES
Flanged Mounting Bolt RKF...
RKF-15-27,5
15
27,5
20
45.0
M6
10
4.0
32
0.0940
76090000
YES
Flanged Mounting Bolt RKF...
RKF-15-47,5
15
47,5
20
45.0
M6
10
4.0
32
0.1220
76090000
YES
Flanged Mounting Bolt RKF...
RKF-16-28
16
28
20
45.0
M6
10
4.0
32
0.1000
76090000
YES
Flanged Mounting Bolt RKF...
RKF-16-49
16
49
20
45.0
M6
10
4.0
32
0.1330
76090000
YES
Flanged Mounting Bolt RKF...
RKF-20-35
20
35
25
50.0
M6
10
4.0
36
0.1660
76090000
YES
Flanged Mounting Bolt RKF...
RKF-20-60
20
60
25
50.0
M6
10
4.0
36
0.2200
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表