M-light - gear coupling (light duty)
INKOMA-GROUP
screw jacks/ bevel gearboxes
Accessories for HSG & KSH
Powered by
CAD模型選擇
{inkoma/getriebe/zubehoer/m-leicht.prj},{NB=19(16/19)},{TYP=19},{DK1=16},{DK1WERTE=16,19},{D1=32.000},{DK2=19},{DK2WERTE=19},{D2=35.000},{DH=48.000},{L=52.000},{L1L2=25.000},{F=23.000},{M=10.000},{G=19.000},{B=16.000},{BK1=2.000},{BK2=3.000},{BK3=4.000},{BK4=5.000},{BK5=6.000},{BK6=8.000},{T21=1.000},{T22=1.400},{T23=1.800},{T24=2.300},{T25=2.800},{T26=3.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
order code
ⁿ/ₐ
L
overall length
[mm]
14(6/10)
14
48.000
19(12/14)
19
52.000
19(16/19)
19
52.000
24(10/14)
24
54.000
24(14/14)
24
54.000
24(18/19)
24
54.000
24(24/24)
24
54.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表