您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Miniature LM guide Type RSX-M1
Indunorm
Linear Motion Systems
LM Guide
LM Guide
LM Guide High Temperature Type RSX-M1
Powered by
CAD模型選擇
{indunorm/linear_motion_systems/lm_guide/lm_guide/lm_guide_rsx_m1/mini_type_rsx_m1.prj},{NB=RSX12M1UU-200LM_G12-5_0_Without grease nipple_82-5_0_0_0},{LX1=200.0},{ND=3.000},{LEND=5865.00},{LPORM=37.00},{LPORX=1000.00},{M=13.00},{W=27.00},{LTR=35.00},{B=20.00},{C=15.00},{H=3.00},{L1=20.60},{T=5.70},{K=11.00},{N=3.00},{W1=12.00},{W2=7.50},{M1=7.50},{F=25.00},{D1=3.50},{D2=6.00},{HM=4.50},{MAXL=1955.00},{GA=10.00},{H3=3.00},{ND100=3.000},{VER=1},{MN=RSX12M1},{INFO=Infotext},{INFO1=Infotext},{TH=1},{PPATH=rsx_m1/rsx_m1_asmtpl.prj},{RADCX='','No Symbol : Normal','C1','C1 : Light preload'},{NOB=1},{QZ=},{SO=UU},{RADC=},{L=200.0},{ACCG=},{G=},{GX=12.5},{NR=},{POR=0},{GPJ=},{P1=82.5},{P2=0},{P3=0},{P4=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Model No.
ⁿ/ₐ
GX2
Length G
[mm]
NOTE
Note 1
ⁿ/ₐ
RC1
Rail connection
ⁿ/ₐ
RSX9M1UU+120LM (G10g10, W...
RSX9M1
10.00
The rail is set with maxi...
No connection
RSX9M1NUU+120LM (G10g10, ...
RSX9M1N
10.00
The rail is set with maxi...
No connection
RSX12M1UU+200LM (G12.5g12...
RSX12M1
12.50
The rail is set with maxi...
No connection
RSX12M1NUU+200LM (G12.5g1...
RSX12M1N
12.50
The rail is set with maxi...
No connection
RSX15M1UU+200LM (G20g20, ...
RSX15M1
20.00
The rail is set with maxi...
No connection
RSX15M1NUU+200LM (G20g20,...
RSX15M1N
20.00
The rail is set with maxi...
No connection
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表