目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
E01.04 - Hole plug
IMS UNIVERSAL Fastening elements
E - Locking and protecting of holes and through holes
E01 Hole plug
Powered by
CAD模型選擇
{ims_verbindungstechnik/e/e01_abdeckstopfen/e01_04.prj},{NB=IMS 020071100KEGELSTOPFEN PE LD GELB D=34,0 MM},{CNSORDERNO=020071100},{V=2},{FORM=0},{ARTCODE=KEGELSTOPFEN PE LD GELB D=34,0 MM},{FORMX=0},{A=41.00},{B=23.50},{C=33.30},{D=37.10},{CNSMASSEXACT=2.90},{CNSMATNO=Kunststoff},{CNSMAT=PE LD},{XX=0},{FARBE=Y},{AX1=0.000},{D1=33.300},{D2=37.100},{D3=35.500},{D4=31.700},{DX=41.000},{H=22.000},{CNSORDERNOOLD=02071100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 020071090 / KEGELSTOP...
020071090
CONE PLUG PE LD YELLOW D=...
37.00
17.50
29.80
31.60
2.43
Plastic
PE LD
Y
IMS 020071100 / KEGELSTOP...
020071100
CONE PLUG PE LD YELLOW D=...
41.00
23.50
33.30
37.10
2.90
Plastic
PE LD
Y
IMS 020071110 / KEGELSTOP...
020071110
CONE PLUG PE LD YELLOW D=...
45.00
23.50
36.70
40.50
3.60
Plastic
PE LD
Y
IMS 020071030 / KEGELSTOP...
020071030
CONE PLUG PE NATURAL
95.00
17.00
84.00
87.00
11.60
Plastic
PE
N
IMS 020071040 / KEGELSTOP...
020071040
CONE PLUG PE NATURAL
130.00
23.00
119.00
123.00
25.60
Plastic
PE
N
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表