目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D24.01 - Double clip
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D24 Double clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d24_doppelclip/d24_01.prj},{NB=IMS 991000700DOUBLE CLIP Ø 7.5 BLACK},{CNSORDERNO=991000700},{ARTCODE=DOPPELCLIP 7.5 SCHWARZ},{V=1},{A=7.20},{B=19.10},{C=17.70},{L=36.15},{CNSMASSEXACT=0.000},{CNSMATNO=Kunststoff},{CNSMAT=PA},{CNSORDERNOOLD=991000700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
L
[mm]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
IMS 991000700 / DOUBLE CL...
991000700
DOUBLE CLIP Ø 7.5 BLACK
7.20
19.10
17.70
36.15
Plastic
PA
IMS 991000710 / DOUBLE CL...
991000710
DOUBLE CLIP Ø 8 BLACK
8.90
12.90
17.45
34.35
Plastic
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表