目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D13.03 - Upholstery clip
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D13 Upholstery clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d13_pappklammer/d13_03.prj},{NB=IMS 390000430INTERIOR TRIM CLIP ZINC-PLATED NATURAL(82.53)},{CNSORDERNO=390000430},{ARTCODE=PAPPKLAMMER VZ FL},{BL=8.00},{BLX=8.00},{BDO=2.50},{BDOX=2.50},{BDU=3},{BDUX=3.00},{A=15.75},{B=9.30},{C=15.65},{CNSMASSEXACT=1.61},{CNSMATNO=FEDERSTAHL CK 67},{CNSOBFL=VZ FL},{FARBE=S},{V=1},{FORMX=1},{XX=1},{AX1=1.000},{R=MIN},{CNSORDERNOOLD=39000430}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDOX
Hole size above
[mm]
BDUX
Hole size below
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 390000430 / INTERIOR ...
390000430
INTERIOR TRIM CLIP ZINC-P...
8.00
2.50
3.00
15.75
9.30
15.65
1.61
SPRING STEEL CK 67
VZ FL
IMS 390072500 / INTERIOR ...
390072500
INTERIOR TRIM CLIP METAL ...
[8.00:8.20]
2.50
[1.00:1.30]
14.50
8.80
15.65
1.06
SPRING STEEL CK 67
LACK
IMS 390111480 / UPHOLSTER...
390111480
UPHOLSTERY CLIP PHOSPHATE...
9.50
[1.00:5.00]
[1.60:2.80]
14.75
10.30
21.65
1.84
SPRING STEEL CK 67
PHO IMP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表