目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D09.02 - Canoe clip
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D09 Canoe clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d09_kunststoffniete_o_s/d09_02.prj},{NB=IMS 240004500CANOE CLIP NATURAL(3.81.6)},{CNSORDERNO=240004500},{V=7},{ARTCODE=KUNSTSTOFFNIETE OHNE STIFT POM FARBLOS },{BL=3.80},{BLX=[3.80:4.00]},{BD=1.60},{BDX=[1.60:3.20]},{A=6.90},{B=1.30},{C=10.00},{CNSMASSEXACT=0.14},{CNSMATNO=Kunststoff},{CNSMAT=POM},{FARBE=N},{CNSORDERNOOLD=24004500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 240064200 / CANOE CLI...
240064200
CANOE CLIP PA 601P NATURA...
[3.00:3.10]
[3.80:4.00]
9.00
1.50
7.00
0.11
Plastic
PA 601
N
IMS 240005660 / CANOE CLI...
240005660
CANOE CLIP NATURAL
[3.20:3.40]
[3.80:4.20]
10.00
2.00
12.20
0.22
Plastic
POM
N
IMS 24000566A / CANOE CLI...
24000566A
CANOE CLIP POM BLACK
[3.20:3.40]
[3.80:4.20]
10.00
2.00
12.20
0.22
Plastic
POM
S
IMS 240008270 / CANOE CLI...
240008270
CANOE CLIP
[3.60:3.70]
[4.80:5.20]
10.00
2.00
16.00
0.27
Plastic
POM
S
IMS 240004500 / CANOE CLI...
240004500
CANOE CLIP NATURAL
[3.80:4.00]
[1.60:3.20]
6.90
1.30
10.00
0.14
Plastic
POM
N
IMS 24000450B / CANOE CLI...
24000450B
CANOE CLIP POM IVORY
[3.80:4.00]
[1.60:3.20]
6.90
1.30
10.00
0.14
Plastic
POM
E
IMS 24000477A / CANOE CLI...
24000477A
CANOE CLIP POM BLACK
[3.80:4.00]
[1.60:3.20]
6.90
1.30
10.00
0.14
Plastic
POM
S
IMS 24000450A / CANOE CLI...
24000450A
CANOE CLIP PA 601 GREY
[3.80:4.00]
[1.60:3.20]
6.90
1.30
10.00
0.12
Plastic
PA 601
G
IMS 240111520 / CANOE CLI...
240111520
CANOE CLIP BLACK
5.10
[2.10:3.60]
7.00 x 12.00
1.20
9.40
0.20
Plastic
POM
S
IMS 24000538A / CANOE CLI...
24000538A
CANOE CLIP PA 6 BLACK
[6.00:6.25]
[6.00:7.50]
12.00
2.50
18.00
0.54
Plastic
PA 6
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表