目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D08.04 - Hole plug
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D08 Hole plug
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d08_abdeckstopfen/d08_04.prj},{NB=IMS 020082430TANNENBAUMCLIP 6,5 MM PA SCHWARZ(6.56)},{CNSORDERNO=020082430},{V=9},{ARTCODE=TANNENBAUMCLIP 6,5 MM PA SCHWARZ},{BL=6.50},{BLX=6.50},{BD=6.00},{BDX=[6.00:18.00]},{A=15.00},{B=2.00},{C=23.00},{CNSMASSEXACT=0.80},{CNSMATNO=Kunststoff},{CNSMAT=PA },{FARBE=S},{CNSORDERNOOLD=02082430}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 020091910 / ABDECKSTO...
020091910
HOLE PLUG Ø 5,3 - 5,8 MM ...
[5.30:5.80]
[3.00:7.00]
12.70
1.60
15.20
0.37
Plastic
PA 66
S
IMS 020080110 / TANNENBAU...
020080110
FIR TREE CLIP Ø 6,5 MM PA...
6.50
[2.50:7.50]
15.00
2.00
12.50
0.60
Plastic
PA 6
S
IMS 020082450 / ABDECKSTO...
020082450
HOLE PLUG Ø 6,5 MM PA 6 B...
6.50
[2.50:7.50]
15.00
2.00
12.50
0.60
Plastic
PA 6
S
IMS 020083560 / ABDECKSTO...
020083560
HOLE PLUG Ø 6,5 MM PA 6 B...
6.50
[2.50:7.50]
20.00
2.00
12.50
0.85
Plastic
PA 6
S
IMS 020080130 / TANNENBAU...
020080130
FIR TREE CLIP Ø 6,5 MM PA...
6.50
[3.00:12.00]
15.00
2.00
17.00
0.60
Plastic
PA 66
S
IMS 020083530 / ABDECKSTO...
020083530
HOLE PLUG Ø 6,5 MM PA BLA...
6.50
[3.00:12.00]
20.00
2.00
17.00
0.86
Plastic
PA
S
IMS 020083900 / ABDECKSTO...
020083900
HOLE PLUG Ø 6,5 MM PA BLA...
6.50
[3.00:12.00]
25.00
2.00
17.00
1.25
Plastic
PA
S
IMS 020081620 / TANNENBAU...
020081620
FIR TREE CLIP Ø 6,5 MM PA...
6.50
[6.00:18.00]
15.00
2.00
23.00
0.80
Plastic
PA
S
IMS 020082430 / TANNENBAU...
020082430
FIR TREE CLIP Ø 6,5 MM PA...
6.50
[6.00:18.00]
15.00
2.00
23.00
0.80
Plastic
PA
S
IMS 020083590 / ABDECKSTO...
020083590
HOLE PLUG Ø 6,5 MM PA 6 B...
6.50
[6.00:18.00]
20.00
2.00
23.00
0.97
Plastic
PA 6
S
IMS 020083830 / ABDECKSTO...
020083830
HOLE PLUG Ø 6,5 MM PA 6 B...
6.50
[6.00:18.00]
20.00
2.00
23.00
1.17
Plastic
PA 6
S
IMS 020083890 / ABDECKSTO...
020083890
HOLE PLUG Ø 6,5 MM PA 6 G...
6.50
[6.00:18.00]
20.00
2.00
23.00
1.01
Plastic
PA 6
G
IMS 020083970 / ABDECKSTO...
020083970
HOLE PLUG Ø 6,5 MM PA 6 B...
6.50
[6.00:24.00]
20.00
2.00
29.00
1.32
Plastic
PA 6
S
IMS 020025400 / ABDECKSTO...
020025400
HOLE PLUG Ø 7,5 MM PE 603...
7.50
[5.80:6.30]
20.00
2.75
13.50
0.57
Plastic
PE
HG
IMS 020080120 / TANNENBAU...
020080120
FIR TREE CLIP Ø 8,0 MM PA...
8.00
[3.50:11.00]
16.00
2.00
17.00
0.80
Plastic
PA 6
S
IMS 020083510 / ABDECKSTO...
020083510
HOLE PLUG Ø 8,0 MM PA BLA...
8.00
[3.50:11.00]
24.00
2.00
17.00
1.27
Plastic
PA
S
IMS 020082410 / TANNENBAU...
020082410
FIR TREE CLIP Ø 9,0 MM PA...
9.00
[4.00:16.00]
18.00
2.50
22.00
0.84
Plastic
PA 6
S
IMS 020080400 / TANNENBAU...
020080400
FIR TREE CLIP Ø 9,0 MM PA...
9.00
[4.00:16.00]
22.00
2.50
22.00
1.40
Plastic
PA 6
S
IMS 020083600 / ABDECKSTO...
020083600
HOLE PLUG Ø 9,0 MM PP BLA...
9.00
[4.00:16.00]
22.00
2.50
25.00
1.77
Plastic
PP
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表