目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D08.01 - Hole plug
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D08 Hole plug
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d08_abdeckstopfen/d08_01.prj},{NB=IMS 38012051BINNENVERKLEIDUNGSCLIP 8,2 - 8,4 MM POM BRAUN(8.23.3)},{CNSORDERNO=38012051B},{V=38120510},{ARTCODE=INNENVERKLEIDUNGSCLIP 8,2 - 8,4 MM POM BRAUN},{BL=8.20},{BLX=[8.20:8.40]},{BD=3.30},{BDX=[3.30:5.50]},{A=18.00},{B=2.20},{C=12.80},{CNSMASSEXACT=0.74},{CNSMATNO=Kunststoff},{CNSMAT=POM},{FARBE=BR},{CNSORDERNOOLD=3812051B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 020030270 / ABDECKSTO...
020030270
HOLE PLUG Ø 7,2 MM POM BL...
7.20
5.00
14.30
2.00
12.20
0.50
Plastic
POM
S
IMS 020082460 / TANNENBAU...
020082460
FIR TREE CLIP Ø 8,0 MM PA...
8.00
[3.50:4.50]
14.00
2.00
10.00
0.32
Plastic
PA 6
S
IMS 02003210A / ABDECKSTO...
02003210A
HOLE PLUG Ø 8,0 - 8,4 MM ...
[8.00:8.40]
[2.80:3.55]
17.00
2.50
12.50
0.47
Plastic
POM
G
IMS 020032100 / ABDECKSTO...
020032100
HOLE PLUG Ø 8,0 - 8,4 MM ...
[8.00:8.40]
[2.80:3.55]
17.00
2.50
12.50
0.47
Plastic
PA 66
S
IMS 380120510 / INNENVERK...
380120510
INTERIOR TRIM CLIP Ø 8,2 ...
[8.20:8.40]
[3.30:5.50]
18.00
2.20
12.80
0.74
Plastic
POM
S
IMS 38012051B / INNENVERK...
38012051B
INTERIOR TRIM CLIP Ø 8,2 ...
[8.20:8.40]
[3.30:5.50]
18.00
2.20
12.80
0.74
Plastic
POM
BR
IMS 020033840 / ABDECKSTO...
020033840
HOLE PLUG Ø 8,4 - 8,6 MM ...
[8.40:8.60]
[2.00:6.00]
15.00
2.00
11.70
0.44
Plastic
POM
S
IMS 020006180 / ABDECKSTO...
020006180
HOLE PLUG Ø 8,4 - 8,6 MM ...
[8.40:8.60]
[2.90:6.90]
25.00
2.00
11.70
0.97
Plastic
PA 66
S
IMS 020033320 / ABDECKSTO...
020033320
HOLE PLUG Ø 8,40 - 8,62 M...
[8.40:8.62]
[2.70:6.00]
18.00
2.50
15.60
0.63
Plastic
POM
S
IMS 020033550 / ABDECKSTO...
020033550
HOLE PLUG Ø 8,40 - 8,62 M...
[8.40:8.62]
[2.70:6.00]
18.00
2.50
15.60
0.55
Plastic
POM
G
IMS 020033850 / ABDECKSTO...
020033850
HOLE PLUG Ø 8,40 - 8,62 M...
[8.40:8.62]
[2.70:6.00]
18.00
2.50
15.60
0.63
Plastic
POM
G
IMS 020045420 / ABDECKSTO...
020045420
HOLE PLUG Ø 15,0 MM PA 6 ...
15.00
[1.50:2.50]
22.00
2.50
8.50
0.66
Plastic
PA 6
S
IMS 020075780 / ABDECKSTO...
020075780
HOLE PLUG Ø 16,0 - 16,2 M...
[16.00:16.20]
[8.50:9.80]
27.00
4.00
18.20
1.60
Plastic
PE
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表