目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D07.02 Form 1 - Fir tree clip
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D07 Fir tree clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d07_tannenbaum_clip/d07_02_form_1.prj},{NB=IMS 020111710TANNENBAUMCLIP 6,5 MM POM SCHWARZ(6.50.7)},{CNSORDERNO=020111710},{FORM=d0702_form_1.jpg},{V=14},{ARTCODE=TANNENBAUMCLIP 6,5 MM POM SCHWARZ},{BL=6.50},{BLX=6.50},{BD=0.70},{BDX=[0.70:3.00]},{A=21.00},{B=2.50},{C=16.50},{CNSMASSEXACT=0.90},{CNSMATNO=Kunstoff},{CNSMAT=POM },{FARBE=S},{VERS=1},{CNSORDERNOOLD=02111710}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
IMS 020073580 / TANNENBAU...
020073580
FIR TREE CLIP Ø 3,5 MM PA...
9.10
1.50
9.50
0.13
Plastic
PA
IMS 020047680 / ABDECKSTO...
020047680
HOLE PLUG Ø 5,0 MM PA 66 ...
10.00
1.50
9.50
0.20
Plastic
PA 66
IMS 020044250 / TANNENBAU...
020044250
FIR TREE CLIP PA 66 BLACK
23.00
3.30
16.00
1.00
Plastic
PA 66
IMS 020030170 / TANNENBAU...
020030170
FIR TREE CLIP Ø 6,0 MM PA...
14.00
2.50
14.50
0.50
Plastic
PA 66
IMS 020025700 / TANNENBAU...
020025700
FIR TREE CLIP Ø 6,2 - 6,5...
18.70
2.50
10.25
0.68
Plastic
PA 66
IMS 020111020 / ABDECKSTO...
020111020
HOLE PLUG Ø 6,3 - 6,7 MM ...
17.80
2.50
15.50
0.63
Plastic
PA 66
IMS 02006498A / ABDECKSTO...
02006498A
HOLE PLUG Ø 6,4 - 6,6 MM ...
12.00
2.55
9.05
0.33
Plastic
PA 66
IMS 020111710 / TANNENBAU...
020111710
FIR TREE CLIP Ø 6,5 MM PO...
21.00
2.50
16.50
0.90
Plastic
POM
IMS 020111350 / ABDECKSTO...
020111350
HOLE PLUG Ø 6,5 MM POM BL...
21.00
2.50
16.50
0.90
Plastic
POM
IMS 02008175A / ABDECKSTO...
02008175A
HOLE PLUG Ø 6,5 MM PA 6 B...
17.80
2.00
28.00
0.90
Plastic
PA 6
IMS 021000780 / ABDECKSTO...
021000780
HOLE PLUG Ø 6,5 MM PA 66 ...
20.00
2.4
11.00
0.50
Plastic
PA 66
IMS 02006828A / TANNENBAU...
02006828A
FIR TREE CLIP Ø 6,8 - 7,1...
18.00
2.5
15.00
0.65
Plastic
PA 6
IMS 020111720 / TANNENBAU...
020111720
FIR TREE CLIP Ø 7,0 MM PA...
19.00
2.50
21.20
0.87
Plastic
PA 66
IMS 020084050 / TANNENBAU...
020084050
FIR TREE CLIP Ø 10,0 MM P...
20.00
3.50
17.00
1.23
Plastic
PA
IMS 020091270 / ABDECKSTO...
020091270
HOLE PLUG Ø 10,2 MM PE BL...
35.00
4.00
22.00
2.44
Plastic
PE
IMS 020066090 / ABDECKSTO...
020066090
HOLE PLUG Ø 10,8 - 11,2 M...
19.00
3.00
10.00
0.58
Plastic
PP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表