目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D05.01 - Plastic spread rivet
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D05 Plastic spread rivet
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d05_kunststoffspreizniet/d05_01.prj},{NB=IMS 23000491BKUNSTSTOFFSPREIZNIET 5,1 - 5,5 MM PA 6 SCHWARZ(5.16)},{CNSORDERNO=23000491B},{V=2300491B},{ARTCODE=KUNSTSTOFFSPREIZNIET 5,1 - 5,5 MM PA 6 SCHWARZ},{BL=5.10},{BLX=[5.10:5.50]},{BD=6.00},{BDX=[6.00:11.00]},{A=4.90},{B=10.00},{C=2.00},{D=15.00},{CNSMASSEXACT=0.40},{CNSMATNO=Kunstoff},{CNSMAT=PA 6},{FARBE=S},{CNSORDERNOOLD=2300491B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 230004570 / KUNSTSTOF...
230004570
PLASTIC SPREAD RIVET Ø 3,...
[3.00:3.60]
[0.80:4.50]
2.80
4.80
1.30
6.20
0.07
Plastic
POM
N
IMS 23000457A / KUNSTSTOF...
23000457A
PLASTIC SPREAD RIVET Ø 3,...
[3.00:3.60]
[0.80:4.50]
2.80
4.80
1.30
6.20
0.08
Plastic
POM
S
IMS 230001430 / KUNSTSTOF...
230001430
PLASTIC SPREAD RIVET 3,5 ...
[3.50:3.70]
[2.00:5.00]
3.50
8.00
2.20
7.00
0.18
Plastic
POM
N
IMS 23000143A / KUNSTSTOF...
23000143A
PLASTIC SPREAD RIVET Ø 3,...
[3.50:3.70]
[2.00:5.00]
3.50
8.00
2.20
7.00
0.18
Plastic
POM
S
IMS 230005930 / KUNSTSTOF...
230005930
PLASTIC SPREAD RIVET Ø 3,...
[3.60:3.90]
[2.00:5.00]
3.50
6.20
2.00
7.00
0.14
Plastic
POM
S
IMS 23000593A / KUNSTSTOF...
23000593A
PLASTIC SPREAD RIVET Ø 3,...
[3.60:3.90]
[2.00:5.00]
3.50
6.20
2.00
7.00
0.11
Plastic
PA 66
N
IMS 23000593B / KUNSTSTOF...
23000593B
PLASTIC SPREAD RIVET Ø 3,...
[3.60:3.90]
[2.00:5.00]
3.50
6.20
2.00
7.00
0.14
Plastic
POM
W
IMS 23000593C / KUNSTSTOF...
23000593C
PLASTIC SPREAD RIVET Ø 3,...
[3.60:3.90]
[2.00:5.00]
3.50
6.20
2.00
7.00
0.14
Plastic
POM
N
IMS 230004920 / KUNSTSTOF...
230004920
PLASTIC SPREAD RIVET Ø 3,...
[3.80:4.00]
[2.50:5.00]
3.60
8.00
2.00
7.00
0.19
Plastic
POM
S
IMS 23000492A / KUNSTSTOF...
23000492A
PLASTIC SPREAD RIVET Ø 3,...
[3.80:4.00]
[2.50:5.00]
3.60
8.00
2.00
7.00
0.17
Plastic
POM
N
IMS 23000492B / KUNSTSTOF...
23000492B
PLASTIC SPREAD RIVET Ø 3,...
[3.80:4.00]
[2.50:5.00]
3.60
8.00
2.00
7.00
0.18
Plastic
POM
G
IMS 230076030 / KUNSTSTOF...
230076030
PLASTIC SPREAD RIVET Ø 4,...
[4.00:4.20]
[2.00:6.00]
3.90
7.70
1.00
8.00
0.20
Plastic
POM
S
IMS 230060520 / KUNSTSTOF...
230060520
PLASTIC SPREAD RIVET Ø 4,...
[4.00:4.20]
[2.00:6.00]
4.00
8.00
1.00
8.50
0.62
Plastic
POM
S
IMS 230053620 / KUNSTSTOF...
230053620
PLASTIC SPREAD RIVET Ø 4,...
[4.75:5.40]
[1.60:4.75]
4.80
8.70
2.00
7.90
0.26
Plastic
PA 66
S
IMS 230000740 / KUNSTSTOF...
230000740
PLASTIC SPREAD RIVET Ø 4,...
[4.80:5.20]
[1.00:4.50]
4.90
10.00
2.00
7.50
0.28
Plastic
PA 66
N
IMS 23000154F / KUNSTSTOF...
23000154F
PLASTIC SPREAD RIVET Ø 5....
[4.95:5.55]
[3.00:8.00]
4.9
10
2.00
11.50
0.40
Plastic
PA6
S
IMS 230041440 / KUNSTSTOF...
230041440
PLASTIC SPREAD RIVET Ø 5,...
[5.00:5.20]
[0.75:3.00]
5.00
8.50
2.00
6.00
0.20
Plastic
PA 66
N
IMS 230008780 / KUNSTSTOF...
230008780
PLASTIC SPREAD RIVET Ø 5,...
[5.00:5.20]
[0.75:3.00]
5.00
8.50
2.00
6.00
0.20
Plastic
PA 66
S
IMS 23000878A / KUNSTSTOF...
23000878A
PLASTIC SPREAD RIVET Ø 5,...
[5.00:5.20]
[0.75:3.00]
5.00
8.50
2.00
6.00
0.24
Plastic
POM
S
IMS 23000878B / KUNSTSTOF...
23000878B
PLASTIC SPREAD RIVET Ø 5,...
[5.00:5.20]
[0.75:3.00]
5.00
8.50
2.00
6.00
0.24
Plastic
POM
N
IMS 230068400 / KUNSTSTOF...
230068400
PLASTIC SPREAD RIVET Ø 5,...
[5.00:5.20]
[1.50:5.00]
4.90
8.50
2.50
7.50
0.23
Plastic
PA 66
S
IMS 230010210 / KUNSTSTOF...
230010210
PLASTIC SPREAD RIVET Ø 5,...
[5.00:5.20]
[1.50:5.00]
4.90
10.00
2.00
7.50
0.20
Plastic
PA 12
S
IMS 230001540 / KUNSTSTOF...
230001540
PLASTIC SPREAD RIVET Ø 5,...
[5.00:5.20]
[2.50:8.00]
5.00
10.00
2.00
11.40
0.31
Plastic
PA 12
N
IMS 23000154E / KUNSTSTOF...
23000154E
PLASTIC SPREAD RIVET Ø 5,...
[5.00:5.20]
[2.50:8.00]
5.00
10.00
2.00
11.40
0.31
Plastic
PA 12
S
IMS 230005960 / KUNSTSTOF...
230005960
PLASTIC SPREAD RIVET Ø 5,...
[5.00:5.30]
[1.50:5.00]
4.90
9.00
2.30
7.50
0.25
Plastic
PA 66
S
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D06.02 - Plastic spread rivet with cap
IMS UNIVERSAL Fastening elements
21.03.2022
B01.01 Form 1 - Weather strip clip
IMS UNIVERSAL Fastening elements
21.03.2022
C02.01 Form G - Screw grommet
IMS UNIVERSAL Fastening elements
21.03.2022
D12.01 Form 1 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
D12.02 Form 4 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
21.03.2022
C07.04 Form 6 - Spring clip
IMS UNIVERSAL Fastening elements
21.03.2022
P01 (Imperial) - Heavy Duty Piston U-Cup - Series 201 (Imperial)
System Seals
19.10.2020
R92 (Metric) - Rod Seal - Series 192 (Metric)
System Seals
19.10.2020
R33 (Metric) - Rod Seal - Series 133 (Metric)
System Seals
19.10.2020
P81 (Imperial) - Standard Duty Piston Seal - Series 281 (Imperial)
System Seals
19.10.2020
P34 (Imperial) - Piston Seal - Series 234 (Imperial)
System Seals
19.10.2020
W15 (Metric) - Heavy-Duty, Double-Acting Wiper - Series 315 (Metric)
System Seals
19.10.2020
R51 (Metric) - Rod Seal - Series 151 (Metric)
System Seals
19.10.2020
P81 (Metric) - Standard Duty Piston Seal - Series 281 (Metric)
System Seals
19.10.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表