目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C02.01 Form A - Screw grommet
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C02 Screw grommet
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c02_spreizmutter/c02_01_form_1.prj},{NB=IMS 320042400SCREW GROMMET ST.4.8 MM PA 6 GF 30 BLACK(0.7)},{CNSORDERNO=320042400},{V=10},{FORM=c02_01_form_1.jpg},{ARTCODE=SPREIZMUTTER ST. 4,8 MM PA 6 GF 30 SCHWARZ },{D=4.80},{BL=7.00 x 7.00},{BD=0.70},{BDX=[0.70:1.50]},{A=6.80-7.00},{B=7.00-7.20},{C=12.00},{CNSMASSEXACT=0.50},{CNSMAT=PA GF },{CNSMATNO=Kunstoff},{FARBE=S},{CNSORDERNOOLD=32042400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BL
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMAT
Material
ⁿ/ₐ
CNSMATNO
Material number
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 320045460 / SCREW GRO...
320045460
SCREW GROMMET ST. 2,9 MM ...
2.90
6.00 x 6.00
[0.50:2.00]
6.00
6,3
6.80
0.31
PA 6
Plastic
G
IMS 320065450 / SCREW GRO...
320065450
SCREW GROMMET ST. 3,5 MM ...
3.50
5.10 x 5.10
[0.50:1.50]
4.85-5.15
5.10
8.40
0.23
PA 66
Plastic
N
IMS 320080590 / SCREW GRO...
320080590
SCREW GROMMET ST. 3,9 MM ...
3.90
10.00 x 10.00
[0.60:2.00]
-
-
12.50
1.00
PA 6
Plastic
N
IMS 320083620 / SCREW GRO...
320083620
SCREW GROMMET ST. 4,2 MM ...
4.20
7.00 x 7.00
[0.50:2.00]
-
-
12.00
0.48
PA 6
Plastic
N
IMS 320009540 / SCREW GRO...
320009540
SCREW GROMMET ST. 4,2 MM ...
4.20
7.20 x 7.20
[0.60:3.00]
7.00
7.00
8.30
0.40
PA GF
Plastic
N
IMS 320060930 / SCREW GRO...
320060930
SCREW GROMMET ST. 4,2 MM ...
4.20
7.20 x 14.00
[0.60:3.00]
13.5
7.00
10.20
0.84
PA 66
Plastic
N
IMS 320033560 / SCREW GRO...
320033560
SCREW GROMMET ST. 4,2 MM ...
4.20
7.00 x 7.00
[0.70:1.50]
6.70
6.90
12.00
0.46
PA 6
Plastic
R
IMS 320045850 / SCREW GRO...
320045850
SCREW GROMMET ST.4,2 MM P...
4.20
8.00 x 8.00
[0.70:1.50]
-
-
19.50
1.20
PA 6
Plastic
S
IMS 320025590 / SCREW GRO...
320025590
SCREW GROMMET ST. 4,2 MM ...
4.20
7.00 x 7.00
[1.00:3.00]
6.60-6.80
6.60
18.20
0.79
PA GF
Plastic
N
IMS 320044880 / SCREW GRO...
320044880
SCREW GROMMET ST. 4,2 MM ...
4.20
7.00 x 7.00
2.10
7.00-7.20
6.50-6.70
14.00
0.72
PA 66
Plastic
BE
IMS 320007940 / SCREW GRO...
320007940
SCREW GROMMET ST. 4,2 + 4...
4.20-4.80
7.00 x 7.00
[0.50:3.00]
6.50-6.70
6.70-7.00
15.20
1.02
PA 66
Plastic
N
IMS 320047770 / SCREW GRO...
320047770
SCREW GROMMET ST.4,2 / 4....
4.20-4.80
8.00 x 8.00
1.00
7.50
8.00-8.40
11.50
0.70
PA GF
Plastic
S
IMS 320044340 / SCREW GRO...
320044340
SCREW GROMMET ST. 4,2 / 4...
4.20 - 4.80
7.00 x 9.40
2.00
9
6.70-7.10
8.50
0.50
PA 66
Plastic
N
IMS 320034130 / SCREW GRO...
320034130
SCREW GROMMET ST. 4,8 MM ...
4.80
8.20 x 8.20
[0.65:1.50]
7.70
8.00
10.80
0.61
PA GF
Plastic
N
IMS 320044010 / SCREW GRO...
320044010
SCREW GROMMET ST.4.8 MM P...
4.80
7.00 x 7.00
[0.70:1.50]
6.80-7.00
7.40-7.60
12.00
0.60
PA GF
Plastic
S
IMS 320042400 / SCREW GRO...
320042400
SCREW GROMMET ST.4.8 MM P...
4.80
7.00 x 7.00
[0.70:1.50]
6.80-7.00
7.00-7.20
12.00
0.50
PA GF
Plastic
S
IMS 320044830 / SCREW GRO...
320044830
SCREW GROMMET ST.4.8 MM P...
4.80
7.40 x 7.40
[0.70:2.00]
6.50-6.70
7.40-7.60
14.00
0.76
PA 6
Plastic
S
IMS 320042390 / SCREW GRO...
320042390
SCREW GROMMET ST.4.8 MM P...
4.80
7.40 x 7.40
[0.70:2.00]
6.50-6.70
7.40-7.60
14.00
0.70
PA GF
Plastic
S
IMS 320047590 / SCREW GRO...
320047590
SCREW GROMMET ST.4.8 MM P...
4.80
7.40 x 7.40
[0.70:3.00]
6.50-6.70
7.40-7.60
16.50
0.80
PA GF
Plastic
S
IMS 320033750 / SCREW GRO...
320033750
SCREW GROMMET ST. 4.8 MM ...
4.80
10.00 x 14.00
0.80
13.80
10.20
13.00
1.79
PA GF
Plastic
N
IMS 320012420 / SCREW GRO...
320012420
SCREW GROMMET ST. 4,8 MM ...
4.80
10.00 x 22.00
0.80
13.00
10.30
18.50
2.01
PA 6
Plastic
N
IMS 320030250 / SCREW GRO...
320030250
SCREW GROMMET PA 6 GF 15 ...
4.80
8.30 x 14.00
[0.80:0.90]
13.00
7.80-8.20
7.00
0.90
PA GF
Plastic
S
IMS 320084010 / SCREW GRO...
320084010
SCREW GROMMET ST.4,8 MM P...
4.80
10.00 x 13.00
1.50
12.00
10.50
11.30
1.16
PA GF
Plastic
R
IMS 320092300 / SCREW GRO...
320092300
SCREW GROMMET ST. 4,8 MM ...
4.80 - 5.00
8.20 x 8.20
[0.50:1.50]
7.50
7.50
13.00
0.65
PA 66
Plastic
N
IMS 320013340 / SCREW GRO...
320013340
SCREW GROMMET Ø 5,0 MM PA...
5.00
7.15 x 7.15
1.50
6.80
7.00
12.50
0.60
PA 6
Plastic
N
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表