目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A02.01 Form 1 - Special cable strip
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A02 Special cable strip
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a02_spezial_kabelband/a02_01_spezial_kabelband_form_1.prj},{NB=IMS120071560KABELBAND 170 X 4,8 MM MIT FUSS PA 66 SCHWARZ(16.20.6)},{CNSORDERNO=120071560},{FORM=Form1.jpg},{ARTCODE=KABELBAND 170 X 4,8 MM MIT FUSS PA 66 SCHWARZ},{A=170.00},{B=4.80},{BNDL=1.000},{BNDLX=[1:40]},{BL=6.20},{BLX=[6.2:7.2]},{BD=0.600},{BDX=[0.6:3]},{CNSMASSEXACT=1.59},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 66},{FARBE=S},{VERS=3.000},{L1X=0.000},{N1X=0.000},{XX=1},{CNSORDERNOOLD=12071560}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
A
[mm]
B
[mm]
BNDLX
Loom Ø
[mm]
BLX
Hole size
[mm]
BDX
Thickness
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS120111460 / KABELBAND ...
120111460
CABLE STRIP 140 X 5 MM WI...
140.00
5.00
[32]
[6.35:6.55]
[0.7:3]
1.52
PLASTICS
PA 66
S
IMS120074460 / KABELBAND ...
120074460
CABLE STRIP 140 X 4,8 MM ...
140.00
4.80
[1:30]
[6]
0
1.24
PLASTICS
PA 66
S
IMS120071560 / KABELBAND ...
120071560
CABLE STRIP 170 X 4,8 MM ...
170.00
4.80
[1:40]
[6.2:7.2]
[0.6:3]
1.59
PLASTICS
PA 66
S
IMS120034260 / KABELBAND ...
120034260
CABLE STRIP 140 X 5 MM WI...
140.00
5.00
[1.5:30]
[6.5]
[0.6:6]
1.58
PLASTICS
PA 66
S
IMS120091850 / KABELBAND ...
120091850
CABLE STRIP 140 X 5 MM WI...
140.00
5.00
[2:32]
[6.20:12.20]
[0.67:3]
1.74
PLASTICS
PA 66
S
IMS120077070 / SPEZIAL KA...
120077070
SPECIAL CABLE STRIP 170,7...
170.70
4.50
[3:40]
[6.55:6.9]
[0.5:3]
1.60
PLASTICS
PA 6
S
IMS120078100 / SPEZIAL KA...
120078100
SPECIAL CABLE STRIP 114 X...
114.00
3.80
[0.50:25.00]
[5.40:5.60]
[0.60:3.00]
0.75
PLASTICS
PA 66
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表