目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A01.01 - Cable strip
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A01 Cable strip
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a01_kabelband/a01_01_kabelband.prj},{NB=IMS120073100KABELBAND 280 X 4,8 MM PA 66 SCHWARZ1.6},{CNSORDERNO=120073100},{ARTCODE=KABELBAND 280 X 4,8 MM PA 66 SCHWARZ},{A=280.00},{B=4.80},{BNDL=1.60},{BNDLX=[1.6:75]},{CNSMASSEXACT=1.78},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 66},{FARBE=S},{VERS=1.000},{L=0.000},{VER=1},{CNSORDERNOOLD=12073100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
A
[mm]
B
[mm]
BNDLX
Loom Ø
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS12010225A / KABELBAND ...
12010225A
CABLE STRIP 102 X 2,5 MM ...
102.00
2.50
[0:25]
0.20
PLASTICS
PA 66
N
IMS12010225B / KABELBAND ...
12010225B
CABLE STRIP 102 X 2,5 MM ...
102.00
2.50
[0:25]
0.20
PLASTICS
PA 66
S
IMS12014025A / KABELBAND ...
12014025A
CABLE STRIP 140 X 2,5 MM ...
140.00
2.50
[0:33]
0.80
PLASTICS
PA 66
N
IMS12016025A / KABELBAND ...
12016025A
CABLE STRIP 160 X 2,5 MM ...
160.00
2.50
[0:38]
0.01
PLASTICS
PA 66
N
IMS12020025B / KABELBAND ...
12020025B
CABLE STRIP 200 X 2,5 MM ...
200.00
2.50
[0:50]
0.56
PLASTICS
PA 66
S
IMS12020025A / KABELBAND ...
12020025A
CABLE STRIP 200 X 2,5 MM ...
200.00
2.50
[0:55]
0.01
PLASTICS
PA 66
N
IMS12015036A / KABELBAND ...
12015036A
CABLE STRIP 150 X 3,6 MM ...
150.00
3.60
[0:39]
0.68
PLASTICS
PA 66
N
IMS12015036B / KABELBAND ...
12015036B
CABLE STRIP 150 X 3,6 MM ...
150.00
3.60
[0:39]
0.60
PLASTICS
PA 66
S
IMS12003353A / KABELBAND ...
12003353A
CABLE STRIP 187 X 3,6 MM ...
187.00
3.60
[0:45]
1.10
PLASTICS
PA 66
S
IMS12020036A / KABELBAND ...
12020036A
CABLE STRIP 200 X 3,6 MM ...
200.00
3.60
[0:53]
0.88
PLASTICS
PA 66
N
IMS12020036B / KABELBAND ...
12020036B
CABLE STRIP 200 X 3,6 MM ...
200.00
3.60
[0:53]
0.96
PLASTICS
PA 66
S
IMS12029536A / KABELBAND ...
12029536A
CABLE STRIP 295 X 3,6 MM ...
295.00
3.60
[0:78]
1.50
PLASTICS
PA 66
N
IMS12029536B / KABELBAND ...
12029536B
CABLE STRIP 295 X 3,6 MM ...
295.00
3.60
[0:78]
1.50
PLASTICS
PA 66
S
IMS12015148A / KABELBAND ...
12015148A
CABLE STRIP 160 X 4,8 MM ...
160.00
4.80
[0:42]
0.01
PLASTICS
PA 66
N
IMS12015148B / KABELBAND ...
12015148B
CABLE STRIP 160 X 4,8 MM ...
160.00
4.80
[0:42]
1.22
PLASTICS
PA 66
S
IMS12020448A / KABELBAND ...
12020448A
CABLE STRIP 200 X 4,8 MM ...
200.00
4.80
[0:52]
1.40
PLASTICS
PA 66
N
IMS12020448B / KABELBAND ...
12020448B
CABLE STRIP 200 X 4,8 MM ...
200.00
4.80
[0:52]
1.40
PLASTICS
PA 66
S
IMS120073100 / KABELBAND ...
120073100
CABLE STRIP 280 X 4,8 MM ...
280.00
4.80
[1.6:75]
1.78
PLASTICS
PA 66
S
IMS12030248A / KABELBAND ...
12030248A
CABLE STRIP 280 X 4,8 MM ...
282.00
4.80
[0:81]
0.01
PLASTICS
PA 66
N
IMS12030248B / KABELBAND ...
12030248B
CABLE STRIP 282 X 4,8 MM ...
282.00
4.80
[0:81]
0.01
PLASTICS
PA 66
S
IMS120072010 / KABELBAND ...
120072010
CABLE STRIP 300 X 4,8 MM ...
300.00
4.80
[0:76]
2.20
PLASTICS
PA 66
N
IMS12036848A / KABELBAND ...
12036848A
CABLE STRIP 368 X 4,8 MM ...
368.00
4.80
[0:102]
2.50
PLASTICS
PA 66
N
IMS12036848B / KABELBAND ...
12036848B
CABLE STRIP 368 X 4,8 MM ...
368.00
4.80
[0:102]
2.48
PLASTICS
PA 66
S
IMS120073150 / KABELBAND ...
120073150
CABLE STRIP 450 X 4,8 MM ...
450.00
4.80
[0:150]
0.01
PLASTICS
PA 66
S
IMS120007150 / KABELBAND ...
120007150
CABLE STRIP 220 X 6,0 MM ...
220.00
6.00
[6:60]
2.24
PLASTICS
PA 66
S
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表