目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
SNS10-01S - Toughened Nut Sensor
IMI Norgren
Material Handling
Nut and Stud Sensors
Individual Files and Accessories
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/nut_stud_sensor_family/accessories/sns10_01_toughened_nut_sensor.prj},{NB=SNS10-01_S10},{CNSORDERNO=SNS10-01},{SC=4-pin (male) 12mm (micro) connector},{OTR=32°F to 212°F (0°C to 100°C)},{CNSMAT=Ferrous/Non-Ferrous},{INFO=PDF Catalog},{SM=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SC
Sensor connector
ⁿ/ₐ
OTR
Operating temperature range
ⁿ/ₐ
CNSMAT
Target material
ⁿ/ₐ
SNS10-01
SNS10-01
4-pin (male) 12mm (micro)...
32°F to 212°F (0°C to 100...
Ferrous/Non-Ferrous
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表