目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
SMH3XXXX - Monitor for Toughened Nut Sensor
IMI Norgren
Material Handling
Nut and Stud Sensors
Individual Files and Accessories
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/nut_stud_sensor_family/accessories/smh3xxxx_monitor.prj},{NB=SMH37006},{CNSORDERNO=SMH37006},{S=6 mm},{O=PNP},{SC=2 X 3-pin terminal connector},{SVR=10VDC to 30VDC},{LC=150mA},{OTR=32°F to 140°F (0°C to +60°C)},{RT=25ms turn-on, 25ms turn-off},{SCP=Yes},{OP=Yes},{ST=Current sourcing},{C=SCE13001 2m (6ft) (Angled)},{CNSMAT=Ferrous},{CNSMASSEXACT=41},{INFO=PDF Catalog}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Stud Size
ⁿ/ₐ
O
Output
ⁿ/ₐ
SC
Power/sensor connector
ⁿ/ₐ
SVR
Supply voltage range
ⁿ/ₐ
LC
Maximum load current
ⁿ/ₐ
OTR
Operating temperature range
ⁿ/ₐ
RT
Response time
ⁿ/ₐ
SCP
Short circuit protection
ⁿ/ₐ
OP
Overload protection
ⁿ/ₐ
ST
Switch type
ⁿ/ₐ
C
Cable
ⁿ/ₐ
CNSMAT
Target material
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
SMH36004
SMH36004
5 mm
NPN
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Currentsinking
SCE13000 2m (6ft.)
Ferrous
41
SMH37004
SMH37004
5 mm
PNP
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Current sourcing
SCE13001 2m (6ft) (Angled...
Ferrous
41
SMH36005
SMH36005
5 mm
NPN
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Currentsinking
SCE13000 2m (6ft.)
Ferrous
41
SMH37005
SMH37005
5 mm
PNP
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Current sourcing
SCE13001 2m (6ft) (Angled...
Ferrous
41
SMH36006
SMH36006
6 mm
NPN
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Currentsinking
SCE13000 2m (6ft.)
Ferrous
41
SMH37006
SMH37006
6 mm
PNP
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Current sourcing
SCE13001 2m (6ft) (Angled...
Ferrous
41
SMH36008
SMH36008
8 mm
NPN
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Currentsinking
SCE13000 2m (6ft.)
Ferrous
41
SMH37008
SMH37008
8 mm
PNP
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Current sourcing
SCE13001 2m (6ft) (Angled...
Ferrous
41
SMH36010
SMH36010
10 mm
NPN
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Currentsinking
SCF12060 2m (6ft.)
Ferrous
41
SMH37010
SMH37010
10 mm
PNP
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Current sourcing
SCF12160 2m (6ft) (Angled...
Ferrous
41
SMH36012
SMH36012
12 mm
NPN
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Currentsinking
SCF12060 2m (6ft.)
Ferrous
41
SMH37012
SMH37012
12 mm
PNP
2 X 3-pin terminal connec...
10VDC to 30 VDC
150mA
32°F to 140°F (0°C to +60...
25ms turn-on, 25ms turn-o...
Yes
Yes
Current sourcing
SCF12160 2m (6ft) (Angled...
Ferrous
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表