目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0168 - Swivel side tee adaptor
IMI Norgren
Fittings
Pneufit C Metric
Tee connectors and adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/4_tee_connectors_adaptors/c0168.prj},{NB=C01680828(M)},{CNSORDERNO=C01680828},{A=8},{B=R1/4},{BX=6.350},{C=55.0},{E=23.5},{G=10},{KV=14},{INFO=PDF Catalog},{L1=7.000},{L1X=7.500},{D1=12.200},{ANG1=45.000},{ANG1X=45.000},{D2=15.000},{L2=16.450},{L3=18.950},{D3=14.000},{L4=20.200},{D4=12.500},{ANG2=10.000},{L5=21.350},{D5=9.800},{L6=22.950},{D6=13.800},{L7=23.350},{D7=9.300},{L8=15.750},{D8=14.000},{L9=21.750},{SW=14.000},{ANGSW=30.000},{NDM=13.157},{L13=31.750},{X1=17.000},{Y1=0.500},{IL1=5.050},{ID1=6.000},{ID2=8.300},{IR1=0.300},{RO=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Height C
[mm]
E
Length E
[mm]
G
Height G
[mm]
KV
Wrench size KV
[mm]
C01680418(M)
C01680418
4
R1/8
45.0
20.0
8
10
C01680428(M)
C01680428
4
R1/4
48.0
20.0
10
14
C01680438(M)
C01680438
4
R3/8
49.0
20.0
11
17
C01680618(M)
C01680618
6
R1/8
48.5
21.5
8
12
C01680628(M)
C01680628
6
R1/4
51.0
21.5
10
14
C01680638(M)
C01680638
6
R3/8
52.0
21.5
11
17
C01680648(M)
C01680648
6
R1/2
55.0
21.5
14
21
C01680818(M)
C01680818
8
R1/8
52.0
23.5
8
14
C01680828(M)
C01680828
8
R1/4
55.0
23.5
10
14
C01680838(M)
C01680838
8
R3/8
56.0
23.5
11
17
C01680848(M)
C01680848
8
R1/2
59.0
23.5
14
21
C01681018(M)
C01681018
10
R1/8
55.5
25.5
8
17
C01681028(M)
C01681028
10
R1/4
58.5
25.5
10
17
C01681038(M)
C01681038
10
R3/8
59.5
25.5
11
17
C01681048(M)
C01681048
10
R1/2
62.5
25.5
14
21
C01681218(M)
C01681218
12
R1/8
63.0
30.0
8
19
C01681228(M)
C01681228
12
R1/4
65.0
30.0
10
19
C01681238(M)
C01681238
12
R3/8
66.0
30.0
11
19
C01681248(M)
C01681248
12
R1/2
69.0
30.0
14
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表