目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0125 - Straight adaptor (external + internal hex)
IMI Norgren
Fittings
Pneufit C Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/1_straight_adaptors_connectors/c0125.prj},{NB=C01250838},{CNSORDERNO=C01250838},{A=8},{B=R3/8},{BX=16.662},{C=23.0},{G=11},{KV=17},{KV1=6},{INFO=PDF Catalog},{X1=23.900},{X2=0.400},{X3=1.600},{X4=1.150},{X5=0.750},{X6=2.000},{X7=0.500},{X8=6.500},{X9=11.000},{Z1=5.500},{Z2=8.300},{Z3=7.000},{Z4=0.300},{Y1=13.800},{Y2=9.800},{Y3=11.700},{Y4=13.600},{Y5=14.000},{SW=17.000},{R1=0.000},{X10=9.300},{X11=0.000},{X12=0.000},{X13=0.000},{X14=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
KV1
Wrench size KV1
[mm]
C01250418
C01250418
4
R1/8
21.5
8
10
3
C01250428
C01250428
4
R1/4
20.5
10
14
3
C01250438
C01250438
4
R3/8
22.0
11
17
3
C01250618
C01250618
6
R1/8
22.0
8
12
4
C01250628
C01250628
6
R1/4
21.0
10
14
5
C01250638
C01250638
6
R3/8
22.0
11
17
5
C01250648
C01250648
6
R1/2
29.5
14
19
5
C01250818
C01250818
8
R1/8
27.5
8
14
5
C01250828
C01250828
8
R1/4
25.5
10
14
6
C01250838
C01250838
8
R3/8
23.0
11
17
6
C01250848
C01250848
8
R1/2
29.5
14
19
6
C01251018
C01251018
10
R1/8
28.5
8
17
5
C01251028
C01251028
10
R1/4
30.5
10
17
6
C01251038
C01251038
10
R3/8
24.5
11
17
8
C01251048
C01251048
10
R1/2
29.5
14
19
8
C01251218
C01251218
12
R1/8
31.5
8
19
5
C01251228
C01251228
12
R1/4
33.0
10
19
6
C01251238
C01251238
12
R3/8
30.0
11
19
8
C01251248
C01251248
12
R1/2
30.0
14
19
8
C01251638
C01251638
16
R3/8
37.5
11
24
10
C01251648
C01251648
16
R1/2
40.5
14
24
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表