目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10020 - Unequeal Straight connector. tube to tube expander
IMI Norgren
Fittings
Pneufit Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/straight_adaptors_connectors/10020_u.prj},{NB=100200806},{CNSORDERNO=100200806},{A=8},{A1=6},{K=14},{K1=12.2},{T=17.5},{T1=16.0},{C=35.0},{CNSMASSEXACT=19},{INFO=Link},{FONT=1.000},{XMOD=6580 8-6},{XA=8},{XB=6},{XF=14},{XG=12.2},{XL=35.0},{XM=17.5},{XN=16.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[mm]
A1
Diameter
[mm]
K
Diameter
[mm]
K1
Diameter
[mm]
T
Length
[mm]
T1
Length
[mm]
C
Length
[mm]
CNSMASSEXACT
Weight
[g]
100200604
100200604
6
4
12
9.0
16.0
14.0
31.5
12
100200806
100200806
8
6
14
12.2
17.5
16.0
35.0
19
100201008
100201008
10
8
16
14.0
20.2
17.5
39.0
25
100201210
100201210
12
10
19
16.0
19.2
20.2
40.5
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表