Maintenance free-with Seals (GE...EC-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Spherical Bushings
Metric Series
Powered by
CAD模型選擇
{iko/iko_bearings/spherical_bushings/metric_seies/maintenance_free_with_seals_asmtab.prj},{NB=GE40EC-2RS},{IDNR=},{RID=G_30},{ORDER=GE40EC-2RS},{STDRT=40},{DESC=(gevmsg IKOSTV 909)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=GE 40EC-2RS},{MASS=0.32},{SD=40},{D=62},{B=28},{C=22},{SDK=53.0},{SR1=0.6},{SR2=1.0},{ALP=4},{SDAMIN=44.5},{SDAMAX=45.0},{DAMAX=56.5},{DAMIN=54.5},{DSL=54.1},{CSL=2.6},{CD=114000},{CS=286000},{SC=1},{PPATH=maintenance_free_with_seals_asmtpl.prj},{CSL1=1.733},{CSL2=0.867},{CSL3=0.570},{CSL4=3.048},{CSL5=28.35},{CSL6=145}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
STDRT
Shaft Diameter
[mm]
MASS
Mass
[kg]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width of innerring
[mm]
C
Width
[mm]
SDK
Diameter
[mm]
SR1
rs min
[mm]
SR2
rs min
[mm]
SDAMIN
da min
[mm]
SDAMAX
da max
[mm]
DAMAX
da max
[mm]
DAMIN
da min
[mm]
CD
Dynamic load capacity
[N]
CS
Static load capacity
[N]
GE30EC-2RS
GE30EC-2RS
30
0.16
30
47
22
18
40.7
0.6
0.6
34.0
34.0
42.5
41.5
71800
180000
GE35EC-2RS
GE35EC-2RS
35
0.26
35
55
25
20
47.0
0.6
1.0
39.5
39.5
49.5
48.0
92200
230000
GE40EC-2RS
GE40EC-2RS
40
0.32
40
62
28
22
53.0
0.6
1.0
44.5
45.0
56.5
54.5
114000
286000
GE45EC-2RS
GE45EC-2RS
45
0.41
45
68
32
25
60.0
0.6
1.0
49.5
50.5
62.5
60.0
147000
368000
GE50EC-2RS
GE50EC-2RS
50
0.56
50
75
35
28
66.0
0.6
1.0
54.5
56.0
69.5
66.0
181000
453000
GE60EC-2RS
GE60EC-2RS
60
1.10
60
90
44
36
80.0
1.0
1.0
65.5
66.5
84.5
79.0
282000
706000
GE70EC-2RS
GE70EC-2RS
70
1.54
70
105
49
40
92.0
1.0
1.0
75.5
77.5
99.5
91.0
361000
902000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表