Rod-End-with Male Thread (POS)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
PILLOBALLs
Insert Type
Powered by
CAD模型選擇
{iko/iko_bearings/pillobals/insert_type/rod_end_with_mt_asmtab.prj},{NB=POS12A},{IDNR=},{RID=G_70},{ORDER=POS12A},{STDRT=12},{DESC=(gevmsg IKOSTV 914)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=POS 12},{MASS=85.0},{SD=12},{G=M12x1.75},{NDM=12.000},{P1=1.750},{SD2=30},{C1=12.0},{B=16},{SD1=15.4},{SL2=69},{SH=54},{SL1=33},{SR1=0.2},{DBL=22.23},{C2=0.00},{C3=0.00},{AA=0.00},{BB=0},{R2=3.0},{R3=22.5},{H2=41.03},{CGN=4.5},{P=2.5},{C=60},{LL6=34.56},{LL7=0.00},{LL8=2.34},{LL9=0.00},{LL10=0.00},{SDK=22.225},{CD=13100},{CS=16900},{G1=12},{GG1=10.11},{PP=1.8},{ALFA=55},{BL=4},{SC=1},{PPATH=rod_end_with_mt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
G
Thread
ⁿ/ₐ
SD2
Diameter
[mm]
C1
Width
[mm]
B
Width of innerring
[mm]
SD1
Diameter
[mm]
SL2
Total Length
[mm]
SH
Diamension
[mm]
SL1
Length
[mm]
SR1
r1s min
[mm]
SDK
Diameter of ball
[mm]
CD
Dynamic load capacity
[N]
CS
Static load capacity
[N]
POS3
POS3
5.0
3
M3x0.5
12
4.5
6
5.2
33
27
15
0.2
7.938
1750
1220
POS4
POS4
8.1
4
M4x0.7
14
5.3
7
6.5
37
30
17
0.2
9.525
2480
2060
POS5
POS5
12.5
5
M5x0.8
16
6.0
8
7.7
41
33
20
0.2
11.112
3270
3340
POS6
POS6
19.0
6
M6x1
18
6.8
9
9.0
45
36
22
0.2
12.700
4200
4730
POS8A
POS8A
32.0
8
M8x1.25
22
9.0
12
10.4
53
42
25
0.2
15.875
7010
8640
POS10A
POS10A
54.0
10
M10x1.5
26
10.5
14
12.9
61
48
29
0.2
19.050
9810
13300
POS12A
POS12A
85.0
12
M12x1.75
30
12.0
16
15.4
69
54
33
0.2
22.225
13100
16900
POS14A
POS14A
126.0
14
M14x2
34
13.5
19
16.9
77
60
36
0.2
25.400
16800
20900
POS16A
POS16A
185.0
16
M16x2
38
15.0
21
19.4
85
66
40
0.2
28.575
21000
25400
POS18A
POS18A
260.0
18
M18x1.5
42
16.5
23
21.9
93
72
44
0.2
31.750
25700
30200
POS20
POS20
340.0
20
M20x1.5
46
18.0
25
24.4
101
78
47
0.2
34.925
30800
35500
POS22
POS22
435.0
22
M22x1.5
50
20.0
28
25.8
109
84
51
0.2
38.100
37400
41700
POS25
POS25
650.0
25
M24x2
60
22.0
31
29.6
124
94
57
0.6
42.862
46200
72700
POS28
POS28
875.0
28
M27x2
66
25.0
35
32.3
136
103
62
0.6
47.625
58400
87000
POS30
POS30
1070.0
30
M30x2
70
25.0
37
34.8
145
110
66
0.6
50.800
62300
92200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表