for Bore (AR)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cir-clips for Needle Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/cir_clips_nrb/for_bore.prj},{NB=AR90},{IDNR=},{ORDER=AR90},{RID=G_630},{STDRT=90},{DESCR=Cir-clip for Needle Roller Bearings. for Bore},{TRNUMBER=},{PAST=A},{REST=O},{D=90},{D3=93.0},{SE=3.4},{SF=2.5},{D1=92.0},{TOL=+0.22/0},{H=19.0},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
D
Diameter of hole
[mm]
D3
Outside diameter(Min.)
[mm]
SE
Width
[mm]
SF
Thickness
[mm]
D1
Diameter of the groove
[mm]
TOL
Dimensional difference
ⁿ/ₐ
AR7
AR7
7
7.5
1.0
0.8
7.3
+0.09/0
AR8
AR8
8
8.5
1.0
0.8
8.3
+0.09/0
AR9
AR9
9
9.5
1.1
0.8
9.3
+0.09/0
AR10
AR10
10
10.6
1.2
0.8
10.4
+0.11/0
AR11
AR11
11
11.6
1.3
1.0
11.4
+0.11/0
AR12
AR12
12
12.7
1.3
1.0
12.4
+0.11/0
AR13
AR13
13
13.8
1.3
1.0
13.5
+0.11/0
AR14
AR14
14
14.8
1.3
1.0
14.5
+0.11/0
AR15
AR15
15
15.8
1.3
1.0
15.5
+0.11/0
AR16
AR16
16
16.8
1.6
1.2
16.5
+0.11/0
AR17
AR17
17
17.8
1.6
1.2
17.5
+0.11/0
AR18
AR18
18
18.9
1.8
1.2
18.5
+0.13/0
AR19
AR19
19
19.9
1.8
1.2
19.6
+0.13/0
AR20
AR20
20
21.0
1.8
1.2
20.6
+0.13/0
AR21
AR21
21
22.0
1.8
1.2
21.6
+0.13/0
AR22
AR22
22
23.0
1.8
1.2
22.6
+0.13/0
AR23
AR23
23
24.0
1.8
1.2
23.6
+0.13/0
AR24
AR24
24
25.2
1.8
1.2
24.8
+0.13/0
AR25
AR25
25
26.2
1.8
1.2
25.8
+0.13/0
AR26
AR26
26
27.2
1.8
1.2
26.8
+0.13/0
AR27
AR27
27
28.2
1.8
1.2
27.8
+0.13/0
AR28
AR28
28
29.2
1.8
1.2
28.8
+0.13/0
AR29
AR29
29
30.2
1.8
1.2
29.8
+0.13/0
AR30
AR30
30
31.4
2.3
1.5
31.0
+0.16/0
AR31
AR31
31
32.4
2.3
1.5
32.0
+0.16/0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表