CFS...W
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Miniature Type with Thrust Disk
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/miniature_type_thrust_disk/cfs_w_asmtab.prj},{NB=CFS2.5W},{IDNR=},{STDRT=2.5},{ORDER=CFS2.5W},{RID=G_20},{DESCR=CFS...W},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=CFS 2.5W},{MASS=1.00},{SD=2.5},{SDE=2.5},{D=5.0},{C=3.0},{SD1=2.5},{G=M2.5x0.45},{NDM=2.500},{P=0.450},{G11=2.5},{GZ11=1.948},{GS11=0.45},{G1=2.5},{B=5.0},{B1=10.0},{B2=5.0},{C1=0.7},{H=0.9},{SF=4.8},{TRQ=18.7},{L=2.2},{DAR=0.5},{ZEFF=9.000},{PKVAL1=9.000},{PKVAL2=9.000},{RE=F},{BLRE=3.000},{RS=0.25},{R=0.1},{FW=2.71},{DTR=4.45},{DRR=3.56},{SDRR=2.910},{DKP=4.8},{CKP1=0.73},{CSS1=0.70},{CETC=1.5},{CKP2=0.2},{CSS2=0.1},{CSF=0.3},{CR=428},{COR=351},{FMAX=313},{SC=1},{PPATH=cfs_w_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
STDRT
Stud Diameter
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
ⁿ/ₐ
D
Outer Diameter
ⁿ/ₐ
C
Width
ⁿ/ₐ
SD1
Stud Diameter
ⁿ/ₐ
G
Thread
ⁿ/ₐ
G1
Length
ⁿ/ₐ
B
Width
ⁿ/ₐ
B1
Total Length
ⁿ/ₐ
B2
Length
ⁿ/ₐ
C1
Dimension
ⁿ/ₐ
H
Dimension
ⁿ/ₐ
SF
Min.Dimension related to the installation
ⁿ/ₐ
TRQ
Maximum tightening torque
ⁿ/ₐ
CR
Basic dynamic load rating
ⁿ/ₐ
COR
Basic static load rating
ⁿ/ₐ
FMAX
Max.Static allowable load
ⁿ/ₐ
CFS1.4WV
1.4
CFS1.4WV
0.35
4.0
1.7
1.4
M1.4x0.3
1.4
3.7
7.0
3.3
0.7
0.9
3.8
3.0
481
385
105
CFS2W
2.0
CFS2W
0.60
4.5
2.5
2.0
M2x0.4
2.0
4.5
8.5
4.0
0.7
0.9
4.3
9.1
288
202
194
CFS2.5W
2.5
CFS2.5W
1.00
5.0
3.0
2.5
M2.5x0.45
2.5
5.0
10.0
5.0
0.7
0.9
4.8
18.7
428
351
313
CFS3W
3.0
CFS3W
2.00
6.0
4.0
3.0
M3x0.5
3.0
6.5
12.5
6.0
0.7
1.3
5.8
33.5
629
611
399
CFS4W
4.0
CFS4W
4.00
8.0
5.0
4.0
M4x0.7
4.0
8.0
16.0
8.0
1.0
1.5
7.7
77.7
1120
1120
785
CFS5W
5.0
CFS5W
7.00
10.0
6.0
5.0
M5x0.8
5.0
9.0
19.0
10.0
1.0
2.0
9.6
158.0
1570
1850
1370
CFS6W
6.0
CFS6W
13.00
12.0
7.0
6.0
M6x1
6.0
10.5
22.5
12.0
1.2
2.5
11.6
268.0
2090
2200
1920
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表