with Screw driver slot (CFE, CFE...R, UUR, UU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Eccentric Type CFE
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/eccentric_type/with_screw_driver_slot_asmtab.prj},{NB=CFE18},{STDRT=24},{VERS=2},{MASS=280.0},{BLTYP1=2},{BLTYP2=3},{SD=18},{D=40},{C=20},{SDE=24},{SD1=18},{NDM=18.000},{P=1.500},{G11=18},{GZ11=16.160},{GS11=1.50},{B3=17.5},{B3E1=8},{B=21.6},{B1=58.1},{B2=36.5},{C1=0.8},{SG1=6},{G1=19.0},{G1E=19},{SR1=1.0},{EPS=0.8},{SG21=3},{SF=29},{TRQ=86.2},{L=12.8},{DAR=2.0},{ZEFF=25},{PKVAL1=25},{PKVAL2=25},{BLRE=2},{RS=0.30},{FW=24.20},{DRR=28.05},{SDRR=25.40},{C1OR=15.8},{TUU=0.0},{DKP=30.7},{CKP1=2.71},{CSS1=2.72},{CETC=5.0},{CKP2=0.7},{CSS2=0.5},{CSF=1.0},{I1=8},{I2=39.42},{POH=17.42},{G3=3},{OH=2.5},{DSL=0.0},{CSL=0.0},{SRL=10.0},{TSS=31.8},{WIR=20},{W1IR=1.8},{W2IR=15},{CR=14800},{COR=25200},{FMAX=25200},{SC=1},{AXP1=0.000},{AXP2=0},{VERS1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Diameter of the eccentricity color
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SDE
Diameter of the eccentricity color
[mm]
G
Thread
ⁿ/ₐ
B3
Dimension
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
G1
Length
[mm]
SR
rs min
[mm]
EPS
Eccentricity
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CFE6R
9
CFE6R
20.5
16
11
9
M6x1
7.5
12.2
28.2
16.0
0.6
4
8.5
-
0.4
11
2.7
3660
3650
1950
CFE6
9
CFE6
20.5
16
11
9
M6x1
7.5
12.2
28.2
16.0
0.6
4
8.5
0.3
0.4
11
2.7
3660
3650
1950
CFE6UUR
9
CFE6UUR
20.5
16
11
9
M6x1
7.5
12.2
28.2
16.0
0.6
4
8.5
-
0.4
11
2.7
3660
3650
1950
CFE6UU
9
CFE6UU
20.5
16
11
9
M6x1
7.5
12.2
28.2
16.0
0.6
4
8.5
0.3
0.4
11
2.7
3660
3650
1950
CFE8R
11
CFE8R
32.0
19
11
11
M8x1.25
9.5
12.2
32.2
20.0
0.6
4
10.5
-
0.4
13
6.5
4250
4740
4620
CFE8
11
CFE8
32.0
19
11
11
M8x1.25
9.5
12.2
32.2
20.0
0.6
4
10.5
0.3
0.4
13
6.5
4250
4740
4620
CFE8UUR
11
CFE8UUR
32.0
19
11
11
M8x1.25
9.5
12.2
32.2
20.0
0.6
4
10.5
-
0.4
13
6.5
4250
4740
4620
CFE8UU
11
CFE8UU
32.0
19
11
11
M8x1.25
9.5
12.2
32.2
20.0
0.6
4
10.5
0.3
0.4
13
6.5
4250
4740
4620
CFE10R
13
CFE10R
49.5
22
12
13
M10x1.25
10.5
13.2
36.2
23.0
0.6
4
12.5
-
0.4
16
13.8
5430
6890
6890
CFE10
13
CFE10
49.5
22
12
13
M10x1.25
10.5
13.2
36.2
23.0
0.6
4
12.5
0.3
0.4
16
13.8
5430
6890
6890
CFE10UUR
13
CFE10UUR
49.5
22
12
13
M10x1.25
10.5
13.2
36.2
23.0
0.6
4
12.5
-
0.4
16
13.8
5430
6890
6890
CFE10UU
13
CFE10UU
49.5
22
12
13
M10x1.25
10.5
13.2
36.2
23.0
0.6
4
12.5
0.3
0.4
16
13.8
5430
6890
6890
CFE10-1R
13
CFE10-1R
65.0
26
12
13
M10x1.25
10.5
13.2
36.2
23.0
0.6
4
12.5
-
0.4
16
13.8
5430
6890
6890
CFE10-1
13
CFE10-1
65.0
26
12
13
M10x1.25
10.5
13.2
36.2
23.0
0.6
4
12.5
0.3
0.4
16
13.8
5430
6890
6890
CFE10-1UUR
13
CFE10-1UUR
65.0
26
12
13
M10x1.25
10.5
13.2
36.2
23.0
0.6
4
12.5
-
0.4
16
13.8
5430
6890
6890
CFE10-1UU
13
CFE10-1UU
65.0
26
12
13
M10x1.25
10.5
13.2
36.2
23.0
0.6
4
12.5
0.3
0.4
16
13.8
5430
6890
6890
CFE12R
16
CFE12R
105.0
30
14
16
M12x1.5
11.5
15.2
40.2
25.0
0.6
6
13.5
-
0.8
21
21.9
7910
9790
9790
CFE12
16
CFE12
105.0
30
14
16
M12x1.5
11.5
15.2
40.2
25.0
0.6
6
13.5
0.6
0.8
21
21.9
7910
9790
9790
CFE12UUR
16
CFE12UUR
105.0
30
14
16
M12x1.5
11.5
15.2
40.2
25.0
0.6
6
13.5
-
0.8
21
21.9
7910
9790
9790
CFE12UU
16
CFE12UU
105.0
30
14
16
M12x1.5
11.5
15.2
40.2
25.0
0.6
6
13.5
0.6
0.8
21
21.9
7910
9790
9790
CFE12-1R
16
CFE12-1R
115.0
32
14
16
M12x1.5
11.5
15.2
40.2
25.0
0.6
6
13.5
-
0.8
21
21.9
7910
9790
9790
CFE12-1
16
CFE12-1
115.0
32
14
16
M12x1.5
11.5
15.2
40.2
25.0
0.6
6
13.5
0.6
0.8
21
21.9
7910
9790
9790
CFE12-1UUR
16
CFE12-1UUR
115.0
32
14
16
M12x1.5
11.5
15.2
40.2
25.0
0.6
6
13.5
-
0.8
21
21.9
7910
9790
9790
CFE12-1UU
16
CFE12-1UU
115.0
32
14
16
M12x1.5
11.5
15.2
40.2
25.0
0.6
6
13.5
0.6
0.8
21
21.9
7910
9790
9790
CFE16R
22
CFE16R
190.0
35
18
22
M16x1.5
15.5
19.6
52.1
32.5
0.8
6
17.0
-
0.8
26
58.5
12000
18300
18300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表