目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
KCLM - Rod end bearing with internal thread, leftt-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/kclm_asmtab.prj},{NB=KCLM-10-F (0)},{ARTNR2=KCLM-10-F},{ARTNR1=KCLM-10-F},{INFO=INFO},{AUSF=},{SW=0},{CNSMASSEXACT=12.8},{SZK=3100},{SZL=1500},{QK=800},{QL=400},{ADI=3.00},{ADO=20},{ADM=50},{D1X=10.000},{D2=30},{D3=M10x1,25},{D3KDM=10.000},{P=1.250},{W=SW15},{B1=14},{C1=10.5},{H1=43},{L3=22.0},{L4=58},{SW1=35},{PPATH=assemblies/kclm_asmtpl.prj},{AUSF1='', 'Standardausführung', 'MH', 'mit Metallhülse'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. radial load Short term
[N]
QL
Max. radial load Long term
[N]
ADI
Max. torque strength inside thread
[Nm]
ADO
Max. torque through balls without MH
[Nm]
ADM
Max. torque through balls with MH
[Nm]
B
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
ⁿ/ₐ
W
Width across flats
[mm]
B1
Width
[mm]
C1
Width
[mm]
H1
Height
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW1
Max. pivot angle
[°]
KCLM-05
KCLM-05
4.0
1200
600
180
90
1.00
5
12
8.0
5
18
M5
SW9
8
6.0
27
12.0
36
43
KCLM-06
KCLM-06
4.2
1400
700
300
150
0.75
10
15
9.0
6
20
M06
SW10
9
7.0
30
13.5
40
40
KCLM-08
KCLM-08
7.6
2100
1050
500
250
2.00
12
40
12.0
8
24
M08
SW13
12
9.0
36
17.0
48
35
KCLM-10
KCLM-10
12.8
3100
1550
800
400
3.00
20
50
14.0
10
30
M10
SW15
14
10.5
43
22.0
58
35
KCLM-10-F
KCLM-10-F
12.8
3100
1500
800
400
3.00
20
50
14.0
10
30
M10x1,25
SW15
14
10.5
43
22.0
58
35
KCLM-12
KCLM-12
19.0
3560
1780
750
375
15.00
30
70
16.0
12
34
M12
SW17
16
12.0
50
25.0
67
35
KCLM-12-F
KCLM-12-F
19.0
3560
1780
750
375
15.00
30
70
16.0
12
34
M12x1.25
SW17
16
12.0
50
25.0
67
35
KCLM-16
KCLM-16
34.0
3800
1900
800
400
15.00
40
110
21.0
16
42
M16
SW20
21
15.0
64
30.0
85
35
KCLM-16-F
KCLM-16-F
34.0
3800
1900
800
400
15.00
40
110
21.0
16
42
M16x1,5
SW20
21
15.0
64
30.0
85
35
KCLM-20
KCLM-20
55.0
4550
2275
400
200
20.00
55
200
25.0
20
50
M20x1,5
SW24
25
18.0
77
35.0
102
35
KCLM-20-M20
KCLM-20-M20
55.0
4550
2275
400
200
20.00
55
200
25.0
20
50
M20x2,5
SW24
25
18.0
77
35.0
102
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表