目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EFSM - Fixed flange bearings with 4 mounting holes
igus
igubal®
igubal® Flange Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/flanschlager/efsm_asmtab.prj},{NB=EFSM-12 (0)},{ARTNR=EFSM-12},{INFO=INFO},{SW=0},{ZAK=850},{ZAL=425},{ZRK=2500},{ZRL=1250},{AM=2.5},{SW1=21},{D1=12},{DB=25.0},{L=40},{J=28},{A1=7.0},{AG=13.0},{N=5.3},{PPATH=assemblies/efsm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
ZAK
Max. axial permissible tensile strength short term
[N]
ZAL
Max. axial permissible tensile strength long term
[N]
ZRK
Max. radial permissible tensile strength short term
[N]
ZRL
Max. radial permissible tensile strength long term
[N]
AM
Max. Torque
[Nm]
SW1
Max. pivot angle
[°]
D1
Diameter
[mm]
DB
Diameter
[mm]
L
Width
[mm]
J
Center bore
[mm]
A1
Height of Plate
[mm]
AG
Height Total
[mm]
N
Bore d
[mm]
EFSM-04
EFSM-04
200
100
1000
500
0.6
28
4
14.0
25
17
4.5
8.5
3.2
EFSM-05
EFSM-05
300
150
1000
500
0.6
29
5
14.0
25
17
4.5
8.5
3.2
EFSM-06
EFSM-06
300
150
1000
500
0.6
25
6
14.0
25
17
4.5
8.5
3.2
EFSM-08
EFSM-08
450
225
1400
700
1.3
25
8
18.0
33
22
5.5
10.5
4.3
EFSM-10
EFSM-10
700
350
2000
1000
2.5
25
10
21.9
38
26
6.5
12.0
5.3
EFSM-12
EFSM-12
850
425
2500
1250
2.5
21
12
25.0
40
28
7.0
13.0
5.3
EFSM-15
EFSM-15
1100
550
3000
1500
4.5
20
15
30.0
49
34
8.5
15.5
6.4
EFSM-16
EFSM-16
1350
675
3200
1600
4.5
27
16
32.0
52
36
9.0
16.5
6.4
EFSM-17
EFSM-17
1600
800
3400
1700
4.5
21
17
35.0
54
38
10.0
18.0
6.4
EFSM-20
EFSM-20
2000
1000
4000
2000
10.5
19
20
40.0
65
45
11.0
20.0
8.4
EFSM-25
EFSM-25
2400
1200
5600
2800
10.5
15
25
48.5
74
52
14.0
25.0
8.4
EFSM-30
EFSM-30
2800
1400
6000
3000
21.5
14
30
54.5
85
60
15.0
26.0
10.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表