目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® G - type T - Thrust washer, inch sizes
igus
iglidur®
iglidur® G: The All-Rounder
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_g/iglidur_g_type_t_inch.prj},{NB=GTI-1424-01},{ARTNR=GTI-1424-01},{INFO=INFO},{BEZ=iglidur® G Form T, inch Abmessungen},{D1=0.875},{D2=1.500},{S=0.0585},{D4=1.192},{D5=0.130}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[Inch]
D2
Outside diameter
[Inch]
S
Height
[Inch]
D4
Bolt circle diameter
[Inch]
D5
Adjustment hole diameter
[Inch]
GTI-0814-01
GTI-0814-01
iglidur® G type T, inch s...
0.500
0.875
0.0585
0.692
0.067
GTI-1018-01
GTI-1018-01
iglidur® G type T, inch s...
0.625
1.125
0.0585
0.880
0.099
GTI-1220-01
GTI-1220-01
iglidur® G type T, inch s...
0.750
1.250
0.0585
1.005
0.099
GTI-1424-01
GTI-1424-01
iglidur® G type T, inch s...
0.875
1.500
0.0585
1.192
0.130
GTI-1628-01
GTI-1628-01
iglidur® G type T, inch s...
1.000
1.750
0.0585
1.380
0.130
GTI-2034-01
GTI-2034-01
iglidur® G type T, inch s...
1.250
2.125
0.0585
1.692
0.161
GTI-2440-01
GTI-2440-01
iglidur® G type T, inch s...
1.500
2.500
0.0585
2.005
0.192
GTI-2844-01
GTI-2844-01
iglidur® G type T, inch s...
1.750
2.750
0.0585
2.255
0.192
GTI-3248-01
GTI-3248-01
iglidur® G type T, inch s...
2.000
3.000
0.0895
2.505
0.192
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表