目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Split bearings (clips2) - easy assembly, metric sizes
igus
iglidur®
iglidur® Clips2
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_clips2/iglidur_clips2_mm.prj},{NB=MYM-10-10},{ARTNR=MYM-10-10},{INFO=INFO},{BEZ=iglidur® Clips2, metrische Abmessungen},{D1=10},{D2=11.6},{D3=15.0},{B1=10},{B2=0.8},{R=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
D3
Flange diameter
[mm]
B1
Overall length
[mm]
B2
Flange thickness
[mm]
R
Radius max.
[mm]
MYM-04-04
MYM-04-04
iglidur® Clips2, metric s...
4
5.2
7.0
4
0.6
0.5
MYM-05-05
MYM-05-05
iglidur® Clips2, metric s...
5
6.2
8.0
5
0.6
0.5
MYM-06-06
MYM-06-06
iglidur® Clips2, metric s...
6
7.2
9.5
6
0.6
0.5
MYM-08-08
MYM-08-08
iglidur® Clips2, metric s...
8
9.6
12.0
8
0.8
0.5
MYM-10-10
MYM-10-10
iglidur® Clips2, metric s...
10
11.6
15.0
10
0.8
0.5
MYM-12-12
MYM-12-12
iglidur® Clips2, metric s...
12
13.6
18.0
12
0.8
0.5
MYM-14-14
MYM-14-14
iglidur® Clips2, metric s...
14
15.6
21.0
14
0.8
0.5
MYM-16-16
MYM-16-16
iglidur® Clips2, metric s...
16
17.6
24.0
16
0.8
0.5
MYM-20-20
MYM-20-20
iglidur® Clips2, metric s...
20
21.6
30.0
20
0.8
0.5
MYM-25-25
MYM-25-25
iglidur® Clips2, metric s...
25
27.4
37.5
25
1.2
0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表