目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® A290 - type F - Flange bearings, metric sizes
igus
iglidur®
iglidur® A290: Very Appetising
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_a290/iglidur_a290_type_f_mm.prj},{NB=A290FM-1517-17},{ARTNR=A290FM-1517-17},{INFO=INFO},{BEZ=iglidur® A290 Form F, metrische Abmessungen},{D1=15},{D2=17.0},{D3=23.0},{B1=17},{B2=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
D3
Flange diameter
[mm]
B1
Overall length
ⁿ/ₐ
B2
Flange thickness
[mm]
F
Chamfer
[mm]
R
Radius max.
[mm]
A290FM-0405-06
A290FM-0405-06
iglidur® A290 type F, met...
4
5.5
9.5
6
0.75
0.3
0.5
A290FM-0507-05
A290FM-0507-05
iglidur® A290 type F, met...
5
7.0
11.0
5
1.00
0.3
0.5
A290FM-0608-08
A290FM-0608-08
iglidur® A290 type F, met...
6
8.0
12.0
8
1.00
0.3
0.5
A290FM-0810-09
A290FM-0810-09
iglidur® A290 type F, met...
8
10.0
15.0
9
1.00
0.5
0.5
A290FM-1012-09
A290FM-1012-09
iglidur® A290 type F, met...
10
12.0
18.0
9
1.00
0.5
0.5
A290FM-1214-12
A290FM-1214-12
iglidur® A290 type F, met...
12
14.0
20.0
12
1.00
0.5
0.5
A290FM-1517-17
A290FM-1517-17
iglidur® A290 type F, met...
15
17.0
23.0
17
1.00
0.8
0.5
A290FM-1618-17
A290FM-1618-17
iglidur® A290 type F, met...
16
18.0
24.0
17
1.00
0.8
0.5
A290FM-2023-21
A290FM-2023-21
iglidur® A290 type F, met...
20
23.0
30.0
21
1.50
0.8
0.5
A290FM-2528-21
A290FM-2528-21
iglidur® A290 type F, met...
25
28.0
35.0
21
1.50
0.8
0.5
A290FM-3034-26
A290FM-3034-26
iglidur® A290 type F, met...
30
34.0
42.0
26
2.00
0.8
0.5
A290FM-3539-26
A290FM-3539-26
iglidur® A290 type F, met...
35
39.0
47.0
26
2.00
1.2
0.5
A290FM-4044-40
A290FM-4044-40
iglidur® A290 type F, met...
40
44.0
52.0
40
2.00
1.2
0.5
A290FM-5055-40
A290FM-5055-40
iglidur® A290 type F, met...
50
55.0
63.0
40
2.00
1.2
0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表