目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Steel, Angle - Pivoting
igus
E-Ketten®
Triflex®
Series 353
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/triflex/series_353/einzelteile/ae_stahl_winkel_352_353_asmtab.prj},{NB=338.50.1},{INFO=INFO},{KE=1},{B=5.5},{C=77},{D=12},{E=35},{F=24},{G=9.0},{J=15},{BINDEX=50},{PPATH=assemblies/ae_stahl_winkel_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
A
Dimension
[mm]
B
Dimension
[mm]
C
Dimension
[mm]
D
Dimension
[mm]
E
Dimension
[mm]
F
Dimension
[mm]
G
Dimension
[mm]
H
Dimension
[mm]
I
Dimension
[mm]
J
Dimension
[mm]
338.50.1
338.50.1
41.0
5.5
77
12
35
24
9.0
67.0
0.0
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表