目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Steel - Pivoting
igus
E-Ketten®
System E4/4 Energy Chains
Series 4040
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_4_e_ketten/serie_4040/einzeteile/ae_stahl_e4_4_e_series_4040_asmtab.prj},{NB=40400.1300},{INFO=INFO},{KE=1},{CNSMAT=Stahl},{BI=300},{PPATH=assemblies/ae_stahl_e4_4_e_series_4040_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
BI
Inner width Bi
[mm]
40400.2
40400.2
Steel
50
40400.1
40400.1
Steel
65
40400.1
40400.1
Steel
75
40400.1
40400.1
Steel
87
40400.1
40400.1
Steel
100
40400.1
40400.1
Steel
112
40400.1
40400.1
Steel
125
40400.1
40400.1
Steel
137
40400.1
40400.1
Steel
150
40400.1
40400.1
Steel
162
40400.1
40400.1
Steel
175
40400.1
40400.1
Steel
187
40400.1
40400.1
Steel
200
40400.1
40400.1
Steel
212
40400.1
40400.1
Steel
225
40400.1
40400.1
Steel
237
40400.1
40400.1
Steel
250
40400.1
40400.1
Steel
262
40400.1
40400.1
Steel
275
40400.1
40400.1
Steel
287
40400.1
40400.1
Steel
300
40400.1
40400.1
Steel
312
40400.1
40400.1
Steel
325
40400.1
40400.1
Steel
337
40400.1
40400.1
Steel
350
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表