目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Steel - Pivoting
igus
E-Ketten®
System E4/4 Energy Chains
Series 3938
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_4_e_ketten/serie_3938/einzeteile/ae_stahl_e4_4_e_series_3838_asmtab.prj},{NB=38380.1(200)},{INFO=INFO},{KE=1},{CNSMAT=Stahl},{BI=200},{PPATH=assemblies/ae_stahl_e4_4_e_series_3838_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
BI
Inner width Bi
[mm]
38380.1
38380.1
Steel
50
38380.1
38380.1
Steel
68
38380.1
38380.1
Steel
75
38380.1
38380.1
Steel
87
38380.1
38380.1
Steel
100
38380.1
38380.1
Steel
108
38380.1
38380.1
Steel
112
38380.1
38380.1
Steel
125
38380.1
38380.1
Steel
137
38380.1
38380.1
Steel
150
38380.1
38380.1
Steel
162
38380.1
38380.1
Steel
168
38380.1
38380.1
Steel
175
38380.1
38380.1
Steel
187
38380.1
38380.1
Steel
200
38380.1
38380.1
Steel
212
38380.1
38380.1
Steel
225
38380.1
38380.1
Steel
237
38380.1
38380.1
Steel
250
38380.1
38380.1
Steel
262
38380.1
38380.1
Steel
275
38380.1
38380.1
Steel
287
38380.1
38380.1
Steel
300
38380.1
38380.1
Steel
312
38380.1
38380.1
Steel
325
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表