目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Vertical separators
igus
E-Ketten®
System E4.1 Energy Chains
Series E4.350
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_1_e_ketten/serie_e4_350/einzelteile/h_stege_e4_350.prj},{NB=451.287},{ARTNR=451.287},{INFO=INFO},{BEZ=Horizontale Stege},{X=287},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
X
Width
[mm]
451.50
451.50
Vertical separators
50
451.55
451.55
Vertical separators
55
451.65
451.65
Vertical separators
65
451.75
451.75
Vertical separators
75
451.87
451.87
Vertical separators
87
451.100
451.100
Vertical separators
100
451.112
451.112
Vertical separators
112
451.125
451.125
Vertical separators
125
451.137
451.137
Vertical separators
137
451.150
451.150
Vertical separators
150
451.162
451.162
Vertical separators
162
451.175
451.175
Vertical separators
175
451.187
451.187
Vertical separators
187
451.200
451.200
Vertical separators
200
451.212
451.212
Vertical separators
212
451.225
451.225
Vertical separators
225
451.237
451.237
Vertical separators
237
451.250
451.250
Vertical separators
250
451.262
451.262
Vertical separators
262
451.275
451.275
Vertical separators
275
451.287
451.287
Vertical separators
287
451.300
451.300
Vertical separators
300
451.312
451.312
Vertical separators
312
451.325
451.325
Vertical separators
325
451.337
451.337
Vertical separators
337
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表