目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - inner side link
igus
E-Ketten®
System E4/00 Energy Tubes
Series R880
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_00_e_rohre/serie_r880/einzelteile/kg_innenlasche_e4_00_s_r880.prj},{NB=880.20 Innenlasche},{INFO=INFO},{BI=200},{BA=234},{BINDEX=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
880.07
880.07
75
109
880.10
880.10
100
134
880.12
880.12
125
159
880.15
880.15
150
184
880.17
880.17
175
209
880.20
880.20
200
234
880.25
880.25
250
284
880.27
880.27
275
309
880.30
880.30
300
334
880.35
880.35
350
384
880.40
880.40
400
434
880.46
880.46
462
497
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表